-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Electrical Indicators
Electronic Multi Measuring Instruments (ME96 Series)
- Feature
- Specification
- Standards
- Discontinued
Contents
Product Lineup
| Model name | Transmission/Option specifications | Main measurement Items |
|---|---|---|
| ME96SSHB-MB (High-performance model) |
MODBUS® RTU communication
|
A, DA, V, Hz = ±0.1% W, var, VA, PF = ±0.2% VAh = ±2.0% Wh = class 0.5S (IEC62053-22) varh = class 1S (IEC62053-24) Harmonics = 31st-deg (max) Rolling demand = W, var, VA |
| ME96SSRB-MB (Standard model) |
MODBUS® RTU communication
|
A, DA, V = ±0.2% Hz = ±0.1% W, var, VA, PF = ±0.5% VAh = ±2.0% Wh = class 0.5S (IEC62053-22) varh = class 1S (IEC62053-24) Harmonics = 19th-deg (max) Rolling demand = W, var, VA |
| ME96SSEB-MB (Economy model) |
MODBUS® RTU communication | A, DA, V = ±0.5% Hz = ±0.2% W, var, VA, PF = ±0.5% VAh = ±2.0% Wh = class 0.5S (IEC62053-22) varh = class 1S (IEC62053-24) Harmonics = Only total |
Optional Plug-in Modules
| Model name | Characteristics | ||||||
|---|---|---|---|---|---|---|---|
| Analog output | Pulse/Alarm output | Digital input | Digital output | Communication | Logging function | Used with | |
| ME-4210-SS96B | 4 | 2 | 1 | - | - | - | ME96SSHB-MB ME96SSRB-MB |
| ME-0040C-SS96 | - | - | 4 | - | CC-Link | - | |
| ME-0052-SS96 | - | - | 5 | 2 | - | - | |
| ME-0000BU-SS96 | - | - | - | - | - | 6 items | |
| ME-0000BU25-SS96 | - | - | - | - | - | 25 items | |
| ME-0000MT-SS96 | - | - | - | - | MODBUS TCP 1 port | - | |
| ME-0040MT2-SS96 | - | - | 4 | - | MODBUS TCP 2 ports*1 | - | ME96SSHB-MB*2 |
Note 1: Optional Plug-in Module can not be used with ME96SSEB-MB.
Note 2: For details of each characteristic, refer to the specifications section.
*1: 2 ports for daisy chain, one IP address.
*2: Applicable only to firmware version 01.01 or later.