fa_logo

Collaborative robot

MELFA ASSISTA Features

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued
 MELFA ASSISTA Features

Simpler and Easier

MELFA ASSISTA

Mitsubishi Electric Collaborative Robot - MELFA ASSISTA can share a workspace with humans.
Simpler, Easier and more flexible. his robot will change your perception of what a "robot" is.

  • The operating buttons on the robot arm provide you with easy control for ASSISTA.
  • You can create programs visually using intuitive operations with RT-Visual-Box. "Visual Programming"
  • ASSISTA offers a wide variety of components like grippers, which can easily be setup and configured for your application.

Show details of Collaborative MELFA ASSISTA (Catalog)

Easy Control

The operating buttons on the robot arm provide you with easy control for ASSISTA and the teaching pendant for programming and teaching is no longer needed. The LED on the robot arm display the status of the robot.

Move easily with the operating buttons

Easy Programming

You can create programs visually using intuitive operations with RT-Visual-Box. "Visual Programming".
This software allows operators to simply program this robot with a "train by demonstration" programming interface.
This allows them to move the robot arm position and set way-points easily.

Easy Programming

Easy Connecting

ASSISTA offers a wide variety of component-Grippers, Fingers, Vision and other peripheral-developed by a group of organizations known as MELFA Robot Partners. These tools can easily be setup and configured for your application. ASSISTA can also be configured to move freely as as part of an AGV/AMR or as a mobile robot.

Easy Connecting

Catalog

Show details of Collaborative MELFA ASSISTA (Catalog)

Related Link