fa_logo

FR series option

Robot Safety Solutions

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Introduction

FR series Robot Safety Solutions

This "Robot Safety Solutions" makes it available to use industrial robots without installing safety fences and construct a safe robot system with high productivity.
*Conduct a risk assessment and check that the risk is sufficiently reduced before using these features.

Please refer to the Catalog for details.

Features

Safely limited position function

Safely limited position function

The safely limited position function (SLP) allows for the operating range to be limited, and prevents the robot from entering areas where people exist.

Safely limited speed function

Safely limited speed function

The safely limited speed function (SLS) allows for the robot's operating speed to be limited and the robot to decelerate or stop if a person nears the robot.

Safe operating stop function, Safety I/O, Safety communication function, Safety logic edit

  • Safe operating stop function:
    This function checks that the robot has stopped without shutting off power to the motors in the robot. This makes it possible to make automatic and fast operation recovery from stops.
  • Safety IO:
    The duplicate safety I/O (input: 8 points, output: 4 points) supports connection to safety devices.
  • Safe communication function:
    The safety devices connected to the safety remote I/O module of the safety CPU are available via CC-Link IE TSN.
  • Safety logic edit:
    Safety logic edit facilitates the construction and operation of safety systems. Safety I/O or other states can be used to set whether to activate safety functions.

How to get a safety solution

There are two types of methods to get a safety solution. Select a method that is relevant to your needs.

Robot safety option
CC-Link IE TSN safety communication function

two types of methods

System configurations

Select a method that is relevant to your needs.

Using the robot safety option

A simple configuration of a robot and robot safety option allows for robot safety functions to be used.
(Applicable robot controllers: CR800-D/R/Q)

  • Safety devices can be directly connected to the robot controller with safety I/O.
  • The robot safety option is required for each robot.
robot safety option

Using the CC-Link IE TSN safety communication function

The safety devices connected to the safety remote I/O module of the safety CPU can be used with multiple robots.
(Applicable robot controller: CR800-R)

  • Using safety communication and safety CPU can reduce the number of safety I/Os and safety relays.
    This helps construct a safety system with less wiring and reduced costs.
  • The safety communication function achieves flexible safety system control in association with the safety CPU.
  • The robot safety option is not required.
TSN safety communication function

Related Catalog

Please refer to the Related Catalogs.

Related Link