Configured Drives
Advanced Pump Control
Advanced Anti-Clogging Pump Panel System
Designed with ease-of-use, implementation and superior functionality in mind, FreeFlow is a pre-engineered and fully configurable panel system created specifically for pumping applications. This cost-effective solution is ideal for the water wastewater, oil and gas, and deep well irrigation industries to solve common issues associated with aging infrastructure, frequent pump failures and the need to reduce energy consumption by 30% to 70% in most applications. FreeFlow can be built in single or dual-drive configurations and is available with a multitude of communication and accessory options that are common across the target industries.
Key Benefits:
- 3-contactor bypass standard to 40 HP. 4-contactor bypass for 50 HP and above standard
- NEMA 12 (indoor) or NEMA 3 (outdoor) enclosure option
- Choice of 65kA fused disconnect or UL489 circuit breaker
- Voltage options include 200 - 240 VAC, 440 - 480 VAC, and 550 - 600 VAC
- Non-bypass, manual bypass or auto bypass options available
- Single or dual drive option available
- Horsepower range of 5 HP through 250 HP
- Built-in and automatic anti-clogging feature via a programmed routine that eliminates manual cleaning of debris
- Auto-tuning feature eliminates the need to program the VFD based on application requirements
- Included GT2500 Series HMI enables programming, visualization of all critical system data, data logging, troubleshooting, and manual storage
- Included FX5 PLC enables advanced pump control through external inputs and outputs beyond the capability of the VFD
Anti-Clog Features Built-in
FreeFlow users have the ability to pre-program the anti-clogging feature on the FR-F800 Series VFD. The feature eliminates the need for manual cleaning by performing a sub-routine that detects clogs in the pump and alternates pump shaft rotation to free the inlet of foreign debris.
Easy-to-use Interface
All FreeFlow panel systems come standard with Mitsubishi Electric's GT25 Series HMI to allow:
- Visualization of all critical system parameters
- Data logging of all system faults, alarms and cleaning cycles
- System troubleshooting
- Programming and parameter setting
- Dedicated monitor screens
- Storage of all manual and guides
Advanced Control
All FreeFlow panel systems incorporate Mitsubishi Electric's FX5 Series PLC as a standard feature. The FX5 PLC enables advanced pump control by facilitating the ability to process external inputs and outputs beyond the capability of the VFD. This feature is critical for systems that have redundancy or and require the need to activate a back-up pump system should the main pump fail.
Start-Up Services
Mitsubishi Electric Automation offers on-site start-up services for all FR-F800 Series VFDs. Our factory trained technicians ensure your investment is commissioned properly. Customers using this service realize value through a start-up that is done quickly and safely, providing a faster return on investment. Furthermore, all FR-F800 VFDs commissioned by Mitsubishi Electric Automation receive extended warranty coverage against manufacture defects for 5-years. VFDs covered under extended warranty are eligible for immediate replacement. You will not have to wait to be approved for replacement product.
More Information
-
Inquiries
-
Select
& Quote -
Share
-
Partners