-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
High performance, cost efficient, mid-range model
A wide variety of specifications suit every system design
Communication interfaces such as Ethernet, RS-232, RS-422/485, USB host/device and SD memory card are standard features. High capacity data processing ensure smooth screen operation even when multiple tasks,such as logging, script, alarm, or device data transfer, are running.
| Item | Specifications |
|---|---|
| Display | 5.7"/8.4"/10.4"/12.1", TFT color LCD, 65536 colors |
| Resolution | SVGA, VGA |
| Backlight | White LED |
| User memory | Memory for storage(ROM): 32MB Memory for operation(RAM): 80MB |
| Standard interface | Ethernet, RS-232, RS-422/485 USB host (USB-A): 2 channels*1(USB2.0(High-Speed 480Mbps)) USB device (USB Mini-B): 1 channel (USB2.0(High-Speed 480Mbps)) SD memory card interface |
| Extension interface*2 | CC-Link IE TSN, CC-Link IE Control, CC-Link IE Field, CC-Link, bus, MELSECNET/H |
| Side interface*2 | For installing a wireless LAN communication unit |
- *1GT2505 and white model have 1 channel.
- *2GT2505 does not have the extension interface and the side interface.
FA Transparent function simplify your debugging work!
By connecting a personal computer to the front USB interface on the GOT, the GOT acts as a transparent gateway to enable startup and adjustment of equipment. Users do not have to bother with opening the electrical cabinet or changing cable connections.
GT25 standard model external appearance [front face/rear face]*Excluding GT2505
| ①USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data.
|
|---|---|
| ②USB interface: host (USB-A)*1 | Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory. A USB mouse, keyboard, barcode reader*2, or RFID reader*2 can also be connected.
|
| ③Extension interface | Communication and option units can be installed. |
| ④Ethernet interface | Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ⑤RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ⑥RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ⑦Side interface | Install a wireless LAN communication unit. |
| ⑧SD memory card interface | Save large volumes of data, including alarms and logging data. |
GT2505 external appearance [front face/rear face]
GT25 white model external appearance [front face]
| ⑨Simple design | In the same way as the standard model, the stylish and simple design with a linear motif is sleek and complements any machine design. |
|---|---|
| ⑩Flat body | The front flat screen is easy to clean. (USB interface is on the back.) |
| ⑪White body | The white model portrays a clean image. |
White model features
GOT is acceptable for use in hazardous locations classified by various safety standards (Class I, Division 2 [the United States, Canada], ATEX [the EU member states, the United Kingdom], KCs [Korea]).
- *Supported standards vary depending on the model. For the details, please refer to the "Support various international standards".