fa_logo

Products

MELSERVO-JE

04lp3je_t001

Servos with reliable basic performance and advanced ease-of-use.

With Mitsubishi's commitment to total system solutions and global support, the MELSERVO-JE is the answer to the world-wide needs in driving control.

Product List

04lp3je_s001
Servo Amplifier

Compatible with General-purpose (Pulse and Analog input) interface.

04lp3je_s002
Rotary Servo Motor

131,072 pulse/rev encoder, 200 V AC Class and range of products from 100 W to 3 kW. HG-KN, HG-SN Series.


Related Links

fa-e-learning-sm-banner
faist-202411-relatedlink-en