-
Inquiries
-
Select
& Quote -
Share
-
Partners
Products
Programmable Controllers MELSEC iQ-F Series
All-in-one programmable controllers from stand-alone use to networked system applications.
This series will bring your business to the next level of industry, designed based on the concepts of outstanding performance, superior drive control, compatibility with IoT, and user centric programming.
All-in-one power supply, CPU, and I/O main unit. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.
Both I/O modules with built-in power supply and without power supply available in various I/O sizes and configurations.
Options for analog inputs and outputs, temperature sensor inputs, and temperature control. FX3 series analog intelligent function modules can also be connected.
Simple motion module supporting SSCNET III/H. FX3 series pulse output modules can also be connected.
CC-Link IE Field Network intelligent device station module. RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master module can also be connected.