-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up
Drive Products
CC-Link IE Field Network Basic compatible servo amplifier
AC Servo MELSERVO-J5/MELSERVO-JET Series
- CC-Link IE Field Network Basic-compatible master stations can control MR-J5-G/MR-J5D1-G4/MR-JET-G servo amplifiers
- The servo amplifier can be operated as a CANopen® device via a link device
- The profile mode (position/velocity/torque) and the positioning mode (point table) are supported
- The servo amplifier newly supports the line topology*1
- *1.When a device which does not support the line topology is used, the line/star mixed topology is applicable.

Model*2 | Voltage class | Rated output | Fully closed loop | Compatible servo motor | ||
---|---|---|---|---|---|---|
Rotary | Linear | Direct drive | ||||
MR-J5-□G | 200 V | 0.1…7.0 kW | ● | ● | ● | ● |
MR-J5-□G-RJ | 200 V | 0.1…7.0 kW | ● | ● | ● | ● |
MR-J5-□G4 | 400 V | 0.6…3.5 kW | ● | ● | Future support | - |
MR-J5-□G4-RJ | 400 V | 0.6…3.5 kW | ● | ● | Future support | - |
MR-J5D1-□G4 | 400 V | 1.0…7.0 kW | ● | ● | - | - |
MR-JET-□G | 200 V | 0.1…3.0 kW | - | ● | ● | - |
- *2.“□” in the model name denotes rated output. For more information, please refer to “MELSERVO-J5 catalog (L(NA)03179ENG)” or “MELSERVO-JET catalog (L(NA)03187ENG)” .
AC Servo MELSERVO-J4/MELSERVO-JE Series
- CC-Link IE Field Network Basic function embedded
- With the drive system supporting CiA 402 drive profile, positioning systems are configured easily without a Positioning module

Model*3 | Voltage class | Rated output | Fully closed loop | Compatible servo motor | ||
---|---|---|---|---|---|---|
Rotary | Linear | Direct drive | ||||
MR-J4-□GF | 200 V | 0.1…22 kW | ● | ● | ● | ● |
MR-J4-□GF4 | 400 V | 0.6…22 kW | ● | ● | ● | - |
MR-J4-□GF1 | 100 V | 0.1…0.4 kW | ● | ● | ● | ● |
MR-J4-□GF-RJ | 200 V | 0.1…22 kW | ● | ● | ● | ● |
MR-J4-□GF4-RJ | 400 V | 0.6…22 kW | ● | ● | ● | ● |
MR-J4-□GF1-RJ | 100 V | 0.1…0.4 kW | ● | ● | ● | - |
MR-JE-□C | 200 V | 0.1…3 kW | - | ● | - | - |
- *3.“□” in the model donates rated output. For further details about model name, please refer to the “MELSERVO-J4 catalog (L(NA)03058ENG)” or “MELSERVO-JE catalog (L(NA)03086ENG)”.
CC-Link IE Field Network Basic compatible inverter
Inverter FREQROL-A800/A800 Plus/F800/E800 Series
- CC-Link IE Field Network Basic function embedded
- CC-Link IE Field Network Basic realizes various inverter operations to be monitored at a fast rate (multiple monitoring and parameter reading/writing can also be executed simultaneously improving maintainability)
- Seamless network environment enables monitoring and setup of inverters from the IT system
- Standard Ethernet is supported without installing a plug-in option, realizing a low cost system easily

Model*4 | Voltage class | Capacity | Structure/functionality |
---|---|---|---|
FR-A820-□K-E | Three-phase 200 V | 0.4…90 kW | Standard model |
FR-A840-□K-E | Three-phase 400 V | 0.4…280 kW | Standard model |
FR-A842-□K-E | Three-phase 400 V | 315…500 kW | Separated converter type |
FR-A846-□K-E | Three-phase 400 V | 0.4…132 kW | IP55 compatible model |
FR-F820-□K-E | Three-phase 200 V | 0.75…110 kW | Standard model |
FR-F840-□K-E | Three-phase 400 V | 0.75…315 kW | Standard model |
FR-F842-□K-E | Three-phase 400 V | 355…560 kW | Separated converter type |
FR-F846-□K-E | Three-phase 400 V | 0.75…160 kW | IP55 compatible model |
FR-E820-□KE | Three-phase 200 V | 0.1…22 kW | Ethernet specifications model |
FR-E840-□KE | Three-phase 400 V | 0.4…22 kW | Ethernet specifications model |
FR-E820S-□KE | Single-phase 200 V | 0.1…2.2 kW | Ethernet specifications model |
FR-E820-□KSCE | Three-phase 200 V | 0.1…22 kW | Safety communication model |
FR-E840-□KSCE | Three-phase 400 V | 0.4…22 kW | Safety communication model |
FR-E820S-□KSCE | Single-phase 200 V | 0.1…2.2 kW | Safety communication model |
- *4.“□” in the model name denotes rated output. For further details about model name, please refer to the “FR-A800 catalog (L(NA)06075ENG)”, “FR-F800 catalog (L(NA)06085ENG)”, and “FR-E800 catalog (L(NA)-06131ENG)”.