fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Introduction example

img-mv-1-sm

Flat panel display (FPD) production process

bg_casehead03bg_casehead03_sp

Super high speed
1 Gbps communication speed enables high-speed data transfer
Large capacity
Large volume of recipe and traceability data is transmitted together with cyclic communication
Cyclic communication
Cyclic communication bandwidth is fixed realizing deterministic control even when transient communications are varied
fig_case03