fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Line Up

img-mv-1-sm

Bridge Modules

CC-Link IE TSN - CC-Link IE Field Network bridge module

  • NZ2GN-GFBNEW
  • Enables access from the CC-Link IE Field Network to each station and device on CC-Link IE TSN
  • Can be used as a master or local station on the CC-Link IE Field Network and as a remote station on CC-Link IE TSN
  • Enables CC-Link IE TSN devices to be added to the existing equipment on the CC-Link IE Field Network *1
  • *1.Since NZ2GN-GFB does not function as a CC-Link IE TSN master station, a separate master station is required on the CC-Link IE TSN network.
nz2gn-gfb

CC-Link IE Field Network CC-Link bridge module

  • NZ2GF-CCB
  • Connects CC-Link Version 1 Remote I/O stations and Remote device stations to CC-Link IE Field Network
  • Enables CC-Link parameters to be set with simple switch operations
  • Link devices assigned to this bridge module are assigned as the CC-Link remote station's link devices in the same station order
nz2gf-ccb

CC-Link IE Field Network - AnyWireASLINK bridge module

  • NZ2AW1GFAL
  • Seamlessly connects AnyWireASLINK products to CC-Link IE Field Network
  • Supports max. wiring distance of 200 m with AnyWireASLINK, realizing flexible wiring topology
  • Supports iQSS (iQ Sensor Solution), which enables parameter setup and monitoring of remote units connected to AnyWireASLINK