fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Line Up

img-mv-1-sm

Block Type Remote Modules

CC-Link IE Field Network Block type remote modules

  • Remote device station or intelligent device station of CC-Link IE Field Network. These modules are useful when installation positions close to I/O devices are required
  • Supports CC-Link IE Field Network synchronized communication (By synchronizing with the master station*1*2, which supports synchronized communication, these modules perform highly-accurate synchronous operations as device stations.)
  • Modules supporting extension function increases the number of I/O points by adding extension modules
  • Modules*3 supporting fast link-up function quickly return when reconnected with the CC-Link IE Field Network after disconnection
  • Modules*3 supporting automatic I/O parameter setting function can be operated without setting parameters, thereby reducing the start-up timing
  • *1.MELSEC iQ-R Series and simple motion module master stations support this feature.
  • *2.When using QD77GF16, this function cannot be used depending on the combination of the I/O module and software package used. For further details, please refer to the block type remote module manual.
  • *3.For applicable modules, please refer to function list

Main input modules

  • Response time can be set at 0 ms, 0.2 ms, 0.5 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms

Spring-clamp terminal block type

  • NZ2GN2S1-16D
  • NZ2GN2S1-32D
NZ2GN2S1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GN2S1-16D Positive common, Negative common 16 points 24 V DC (6.6 mA) 1-wire -
NZ2GN2S1-32D Positive common, Negative common 32 points 24 V DC (6 mA) 1-wire -
  • NZ2GF2S1-16D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GF2S1-16D Positive common, Negative common 16 points 24 V DC (6 mA) 1-wire 1

Screw terminal block type

  • NZ2GN2B1-16D
  • NZ2GN2B1-32D
NZ2GN2B1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GN2B1-16D Positive common, Negative common 16 points 24 V DC (6.6 mA) 1-wire -
NZ2GN2B1-32D Positive common, Negative common 32 points 24 V DC (6 mA) 1-wire -
  • NZ2GF2B1N1-16D
  • NZ2GF2B1-32D
NZ2GF2B1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GF2B1N1-16D Positive common, Negative common 16 points 24 V DC (6 mA) 1-wire 3
NZ2GF2B1-32D Positive common, Negative common 32 points 24 V DC (6 mA) 1-wire -
  • NZ2GF2B2-16A
Model Input type Input points Rated input voltage,
frequency
Rated input current Wiring type Max. extension modules
NZ2GF2B2-16A AC input 16 points 100…120 V AC,
50/60 Hz
8.2 mA (100 V AC, 60 Hz)
6.8 mA (100 V AC, 50 Hz)
2-wire 1

Sensor connector (e-CON) type

  • NZ2GNCE3-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GNCE3-32D Positive common 32 points 24 V DC (6.6 mA) 3-wire -

Sensor connector (e-CON) type

  • NZ2GFCE3-16D
  • NZ2GFCE3-16DE
  • NZ2GFCE3N-32D
NZ2GFCE3N-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GFCE3-16D Positive common 16 points 24 V DC (4 mA) 3-wire 1
NZ2GFCE3-16DE Negative common 16 points 24 V DC (4 mA) 3-wire 1
NZ2GFCE3N-32D Positive common 32 points 24 V DC (4 mA) 3-wire 1

40-pin connector type

  • NZ2GNCF1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GNCF1-32D Positive common, Negative common 32 points 24 V DC (6.6 mA) 1-wire -
  • NZ2GFCF1-32D
Model Input type
DC input
Input points Rated input voltage/current Wiring type Max. extension modules
NZ2GFCF1-32D Positive common, Negative common 32 points 24 V DC (4 mA) 1-wire 1

Main output modules

  • With output HOLD/CLEAR setting function, the equipment can be stopped when the output module is disconnected from network or when the CPU module stops, supporting the system flexibly
  • ON/OFF status of the external power supply can be monitored with external power supply monitoring function

Spring-clamp terminal block type

  • NZ2GN2S1-16T
  • NZ2GN2S1-16TE
  • NZ2GN2S1-32T
  • NZ2GN2S1-32TE
NZ2GN2S1-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GN2S1-16T Sink 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire -
NZ2GN2S1-16TE Source 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire -
NZ2GN2S1-32T Sink 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
NZ2GN2S1-32TE Source 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
  • NZ2GF2S1-16T
  • NZ2GF2S1-16TE
NZ2GF2S1-16T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GF2S1-16T Sink 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire 1
NZ2GF2S1-16TE Source 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire 1
  • NZ2GF2S2-16R
Model Output type Output points Rated switching voltage/current Wiring type Max. extension modules
NZ2GF2S2-16R Contact output 16 points 24 V DC (2 A), 240 V AC (2 A) 2-wire 1
  • NZ2GF2S2-16S
Model Output type Output points Rated load voltage, frequency/
Max. load current
Wiring type Max. extension modules
NZ2GF2S2-16S Triac output 16 points 100…240 V AC, 50/60 Hz
(0.6 A/point, 4.8 A/common)
2-wire 1

Screw terminal block type

  • NZ2GN2B1-16T
  • NZ2GN2B1-16TE
  • NZ2GN2B1-32T
  • NZ2GN2B1-32TE
NZ2GN2B1-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GN2B1-16T Sink 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire -
NZ2GN2B1-16TE Source 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire -
NZ2GN2B1-32T Sink 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
NZ2GN2B1-32TE Source 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
  • NZ2GF2B1N1-16T
  • NZ2GF2B1N1-16TE
  • NZ2GF2B1-32T
  • NZ2GF2B1-32TE
NZ2GF2B1-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GF2B1N1-16T Sink 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire 3
NZ2GF2B1N1-16TE Source 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
1-wire 3
NZ2GF2B1-32T Sink 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
NZ2GF2B1-32TE Source 32 points 12/24 V DC
(0.5 A/point, 5 A/common)
1-wire -
  • NZ2GF2B2-16R
Model Output type Output points Rated switching voltage/current Wiring type Max. extension modules
NZ2GF2B2-16R Contact output 16 points 24 V DC (2 A), 240 V AC (2 A) 2-wire 1
  • NZ2GF2B2-16S
Model Output type Output points Rated load voltage, frequency/
Max. load current
Wiring type Max. extension modules
NZ2GF2B2-16S Triac output 16 points 100…240 V AC, 50/60 Hz
(0.6 A/point, 4.8 A/common)
2-wire 1

Sensor connector (e-CON) type

  • NZ2GFCE3-16T
  • NZ2GFCE3-16TE
  • NZ2GFCE3N-32T
NZ2GFCE3N-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GFCE3-16T Sink 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
3-wire 1
NZ2GFCE3-16TE Source 16 points 12/24 V DC
(0.5 A/point, 4 A/common)
3-wire 1
NZ2GFCE3N-32T Sink 32 points 12/24 V DC
(0.5 A/point, 6 A/common)
3-wire 1

40-pin connector type

  • NZ2GNCF1-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GNCF1-32T Sink 32 points 12/24 V DC
(0.1 A/point, 3.2 A/common)
1-wire -
  • NZ2GFCF1-32T
Model Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring type Max. extension modules
NZ2GFCF1-32T Sink 32 points 12/24 V DC
(0.1 A/point, 3.2 A/common)
1-wire 1

Main I/O combined modules

  • Response time can be set at 0 ms, 0.2 ms, 0.5 ms, 1 ms, 1.5 ms, 5 ms, 10 ms, 20 ms and 70 ms
  • With output HOLD/CLEAR setting function, the equipment can be stopped when the output module is disconnected from network or when the CPU module stops, supporting the system flexibly
  • ON/OFF status of the external power supply can be monitored with external power supply monitoring function

Spring-clamp terminal block type

  • NZ2GN2S1-32DT
  • NZ2GN2S1-32DTE
NZ2GN2S1-32DTE
Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
Max. extension
modules
NZ2GN2S1-32DT Positive
common
16 points 24 V DC (6 mA) Sink 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -
NZ2GN2S1-32DTE Negative
common
16 points 24 V DC (6 mA) Source 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -

Screw terminal block type

  • NZ2GN2B1-32DT
  • NZ2GN2B1-32DTE
NZ2GN2B1-32DT
Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output
points
Rated load voltage/
Max. load current
Wiring
type
Max. extension
modules
NZ2GN2B1-32DT Positive
common
16 points 24 V DC (6 mA) Sink 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -
NZ2GN2B1-32DTE Negative
common
16 points 24 V DC (6 mA) Source 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -
  • NZ2GF2B1-32DT
  • NZ2GF2B1-32DTE
NZ2GF2B1-32DT
Model Input type
DC input
Input
points
Rated input voltage/
current
Output type
Transistor output
Output points Rated load voltage/
Max. load current
Wiring
type
Max. extension
modules
NZ2GF2B1-32DT Positive
common
16 points 24 V DC (6 mA) Sink 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -
NZ2GF2B1-32DTE Negative
common
16 points 24 V DC (6 mA) Source 16 points 24 V DC
(0.5 A/point,
4 A/common)
1-wire -

Sensor connector (e-CON) type

  • NZ2GNCE3-32DT
  • Model Input type
    DC input
    Input
    points
    Rated input voltage/
    current
    Output type
    Transistor output
    Output
    points
    Rated load voltage/
    Max. load current
    Wiring
    type
    Max. extension
    modules
    NZ2GNCE3-32DT Positive
    common
    16 points 24 V DC (6.6 mA) Sink 16 points 24 V DC
    (0.5 A/point,
    4 A/common)
    3-wire -
    • NZ2GFCE3N-32DT
    Model Input type
    DC input
    Input
    points
    Rated input voltage/
    current
    Output type
    Transistor output
    Output
    points
    Rated load voltage/
    Max. load current
    Wiring
    type
    Max. extension
    modules
    NZ2GFCE3N-32DT Positive
    common
    16 points 24 V DC (4 mA) Sink 16 points 24 V DC
    (0.5 A/point,
    4 A/common)
    3-wire 1

    40-pin connector type

    • NZ2GFCF1-32DT
    Model Input type
    DC input
    Input
    points
    Rated input voltage/
    current
    Output type
    Transistor output
    Output
    points
    Rated load voltage/
    Max. load current
    Wiring
    type
    Max. extension
    modules
    NZ2GFCF1-32DT Positive
    common
    Negative
    common
    16 points 24 V DC (4 mA) Sink 16 points 12/24 V DC
    (0.1 A/point,
    1.6 A/common)
    1-wire 1

    Multiple input (voltage/current/temperature) module

    • Galvanic channel isolation and conversion speed is 40 ms/4 channels
    • Spring-clamp terminal block does not require screw tightening, reducing wiring tasks
    • Supports variety of temperature sensors (12 types of thermocouple, 10 types of RDT)

    Spring-clamp terminal block type

    • NZ2GF2S-60MD4
    Model Input type Number of channels Max. extension modules Synchronized communication
    NZ2GF2S-60MD4 Analog voltage/current/temperature input 4 ch - -

    Analog modules

    • The module setup is done only using function setting switches*4 on the module front. Setup with engineering software is unnecessary, reducing engineering time and setup time.
    • *4.Modules supporting CC-Link IE Field Network only do not have setting switches.

    Input module

    Spring-clamp terminal block type

    • NZ2GN2S-60AD4
    Model Input type Number of channels Max. extension modules Synchronized communication
    NZ2GN2S-60AD4 Analog voltage/current input 4 ch - -*5

    Screw terminal block type

    • NZ2GN2B-60AD4
    Model Input type Number of channels Max. extension modules Synchronized communication
    NZ2GN2B-60AD4 Analog voltage/current input 4 ch - -*5
    • NZ2GF2BN-60AD4
    Model Input type Number of channels Max. extension modules Synchronized communication
    NZ2GF2BN-60AD4 Analog voltage/current input 4 ch 1
    • *5.Supported only when CC-Link IE TSN communication is used.

    Sensor connector (e-CON) type

    • NZ2GFCE-60ADV8
    • NZ2GFCE-60ADI8
    NZ2GFCE-60ADV8
    Model Input type Number of channels Max. extension modules Synchronized communication
    NZ2GFCE-60ADV8 Analog voltage input 8 ch - -
    NZ2GFCE-60ADI8 Analog current input 8 ch - -

    Output module

    Spring-clamp terminal block type

    • NZ2GN2S-60DA4
    Model Output type Number of channels Max. extension modules Synchronized communication
    NZ2GN2S-60DA4 Analog voltage/current output 4 ch - -*6

    Screw terminal block type

    • NZ2GN2B-60DA4
    Model Output type Number of channels Max. extension modules Synchronized communication
    NZ2GN2B-60DA4 Analog voltage/current output 4 ch - -*6
    • NZ2GF2BN-60DA4
    Model Output type Number of channels Max. extension modules Synchronized communication
    NZ2GF2BN-60DA4 Analog voltage/current output 4 ch 1
    • *6.Supported only when CC-Link IE TSN communication is used.

    Sensor connector (e-CON) type

    • NZ2GFCE-60DAV8
    • NZ2GFCE-60DAI8
    NZ2GFCE-60DAV8
    Model Output type Number of channels Max. extension modules Synchronized communication
    NZ2GFCE-60DAV8 Analog voltage output 8 ch - -
    NZ2GFCE-60DAI8 Analog current output 8 ch - -

    Temperature control modules

    • Operates at a sampling cycle of 250 ms/4 channels, with standard control (heating or cooling) or mixed-mode (heating and cooling combined) supported
    • The Simultaneous temperature rise, Peak current suppression, and Self-tuning functions included
    • Input channel-isolation

    Screw terminal block

  • NZ2GF2B-60TCTT4
  • NZ2GF2B-60TCRT4
  • NZ2GF2B-60TCTT4
    Model Input type Output type
    Transistor output
    Number of channels Max. extension modules Synchronized
    communication
    NZ2GF2B-60TCTT4 Thermocouple input Sink 4 ch - -
    NZ2GF2B-60TCRT4 RTD input Sink 4 ch - -

    High-speed counter module

    • Counting speed of 8 Mpps max (Duty ratio of the PWM output function can be set in 0.1 µs increments enabling precise output control)
    • The pulse measurement function with 100 ns measurement resolution enables highly-accurate pulse width measurement

    40-pin connector type

    • NZ2GFCF-D62PD2
    Model Input type Output type
    Transistor output
    Number of channels Max. extension modules Synchronized
    communication
    NZ2GFCF-D62PD2 Differential input, DC input Sink 2 ch 1

    Extension modules

    Input/output module

    • Increases the number of available I/O points for the remote I/O, analog I/O, and high-speed counter modules
    • Combined with an analog input module, the extension module receives external signals for A-D conversion sampling timing control (sampling trigger adjustment)
    • Combined with a high-speed counter module, the extension module enables the Cam switch function to provide ON/OFF control at an accurate cycle
    • When a main input module, main output module or I/O combined module supporting CC-Link IE Field Network synchronous communication function is connected, synchronous communication function can be used
    • When an extension output module is connected to a main input module, main output module or I/O combined module, ON times integration function can be used

    Spring-clamp terminal block type

    • NZ2EX2S1-16D
    • NZ2EX2S1-16T
    • NZ2EX2S1-16TE
    NZ2EX2S1-16D
    Model Input type
    DC input
    Input points Rated input voltage/current Wiring type Multiple modules
    connectable
    NZ2EX2S1-16D Positive common, Negative common 16 points 24 V DC (6 mA) 1-wire -
    Model Output type
    Transistor output
    Output points Rated load voltage/
    Max. load current
    Wiring type Multiple modules
    connectable
    NZ2EX2S1-16T Sink 16 points 12/24 V DC
    (0.5 A/point, 4 A/common)
    1-wire -
    NZ2EX2S1-16TE Source 16 points 12/24 V DC
    (0.5 A/point, 4 A/common)
    1-wire -

    Screw terminal block

    • NZ2EX2B1N-16D
    • NZ2EX2B1N-16T
    • NZ2EX2B1N-16TE
    NZ2EX2B1N-16D
    Model Input type
    DC input
    Input points Rated input voltage/current Wiring type Multiple modules
    connectable
    NZ2EX2B1N-16D Positive common, Negative common 16 points 24 V DC (6 mA) 1-wire
    Model Output type
    Transistor output
    Output points Rated load voltage/
    Max. load current
    Wiring type Multiple modules
    connectable
    NZ2EX2B1N-16T Sink 16 points 12/24 V DC
    (0.5 A/point, 4 A/common)
    1-wire
    NZ2EX2B1N-16TE Source 16 points 12/24 V DC
    (0.5 A/point, 4 A/common)
    1-wire

    Analog input/output module

    • Extends the number of analog points without any changes required to the network configuration
    • Conversion speed can be selected from 100 µs/channel, 400 µs/channel, and 1 ms/channel for the analog input module (Conversion speed switch function)
    • Conversion speed is 100 µs/channel for analog output module
    • Enables connection with analog I/O modules

    Screw terminal block

    • NZ2EX2B-60AD4
    • NZ2EX2B-60DA4
    NZ2EX2B-60AD4
    Model Input/output type Number of channels Multiple modules connectable
    NZ2EX2B-60AD4 Analog voltage/current input 4 ch -
    NZ2EX2B-60DA4 Analog voltage/current output 4 ch -