fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Line Up

img-mv-1-sm

Network Interface Boards

CC-Link IE Field Network interface boards

PCI Express® bus type

  • Q81BD-J71GF11-T2

PCI/PCI-X bus type

  • Q80BD-J71GF11-T2
  • These interface boards connect computers or controllers supporting PCI Express®/PCI/PCI-X interface to CC-Link IE Field Network
  • Can be used as either a CC-Link IE Field Network master or local station*1
  • *1.The sub-master function and motion function are not supported.
q81bd-j71gf11-t2

CC-Link IE Controller Network interface boards

PCI Express® bus type

  • Q81BD-J71GP21-SX
  • Q81BD-J71GP21S-SX

PCI/PCI-X bus type

  • Q80BD-J71GP21-SX
  • Q80BD-J71GP21S-SX
  • These interface boards connect computers or controllers supporting PCI Express®/PCI/PCI-X interface to CC-Link IE Controller Network
  • Can be used as either a CC-Link IE Controller Network control or normal station
  • An interface board including external power supply input terminals maintains communication in the event that the computer loses power
q81bd-j71gp21s-sx

CC-Link IE Field Network simple motion board

PCI Express® bus type

  • MR-EM340GF
  • Performs control of high-speed I/O and motion in one network, and provides a suitable system layout with highly flexible wiring
  • Can be used as a CC-Link IE Field Network master station*2
  • Combined with a computer, the board performs advanced motion control such as positioning, synchronous, and cam control with C++ programming (event-driven programs with interrupts are also supported)
  • *2.The local, sub-master, and safety communication functions are not supported.
mr-em340gf

Network interface board operation environment

Item Q81BD-J71GF11-T2 Q80BD-J71GF11-T2 Q81BD-J71GP21-SX/
Q81BD-J71GP21S-SX
Q80BD-J71GP21-SX/
Q80BD-J71GP21S-SX
MR-EM340GF
Personal computer
Personal computer Windows® supported personal computer
CPU System requirements of the operating system must be met
Required memory
Installation slot PCI Express® x1, x4,
x8, x16 slot
(Standard/low profile,
half size)
PCI bus slot or
PCI-X slot
(Half size)
PCI Express® x1, x2, x4,
x8, x16 slot
(Half size)
PCI bus slot or
PCI-X slot
(Half size)
PCI Express® x1, x2, x4,
x8, x16 slot
(Half size)
Bus specifications*3 Compliant with
PCI Express® standard
Rev.1.1
Compliant with
PCI standard
Rev.2.2
Compliant with
PCI Express® standard
Rev.1.1
Compliant with
PCI standard
Rev.2.2
Compliant with
PCI Express® standard
Rev.2.0
Operating system (English Version)*4
Microsoft® Windows Server®
2012 Standard
-
Microsoft® Windows Server®
2012 R2 Standard
-
Microsoft® Windows Server®
2016 Standard
-
Microsoft® Windows Server®
2019 Standard
-
Microsoft® Windows®
8.1
-
Microsoft® Windows®
8.1 Pro
Microsoft® Windows®
8.1 Enterprise
Microsoft® Windows®
10 Home
-
Microsoft® Windows®
10 Pro
Microsoft® Windows®
10 Enterprise
Microsoft® Windows®
10 Education
-
Microsoft® Windows®
10 IoT LTSB 2016
-
Microsoft® Windows®
10 IoT LTSC 2019
-
Programming language (English Version)*4
Microsoft® Visual Studio®
2012 Visual Basic®
-
Microsoft® Visual Studio®
2013 Visual Basic®
-
Microsoft® Visual Studio®
2015 Visual Basic®
-
Microsoft® Visual Studio®
2012 Visual C++®
Microsoft® Visual Studio®
2013 Visual C++®
Microsoft® Visual Studio®
2015 Visual C++®
Microsoft® Visual Studio®
2017 Visual C++®
-
  • *3.For the details on bus specifications, please refer to the relevant product manual.
  • *4.For a combination of the operation system and the programming language, please refer to Microsoft Docs to check the system requirement of Visual Studio®.

For further details on operating environment and latest information, please refer to the relevant product manuals.