How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

FR-E700 Overview

Find a Local Distributor

FR-E700SC Series Variable Frequency Drives

The FR-E700SC VFD offers the motor performance usually associated with high power sensorless vector control motor drives in a compact drive package.

FR-E700 VFD

Request a Quote Contact Sales



Key Benefits
  • 5 year warranty - For extra peace of mind
  • Safety drive capability - Eliminate the need for an extra contactor for operator safety
  • Built-in MODBUS® RTU communications – Seamless integration into control systems
  • 120:1 speed range – Fast acceleration and excellent motor starting torque for heavy loads
  • Auto-tuning capability – Maximize the performance of 3rd party motors quickly and easily
  • Integral USB port – Allows quick and simple set-up from a PC
  • Built-in dynamic braking circuit – Allows for simple installation of brake resistors for heavy deceleration
  • Multiple communication options – Communicate with the drive over a wide range of fieldbus or Ethernet networks
Boxes on Conveyor

5 Year Warranty
Mitsubishi Electric’s 5 Year micro drive warranty is our expression of confidence in the quality and durability of FR‑E700 - and your peace of mind.

Fast Set-up
The built-in USB port in the FR-E700 Series drives enables fast and simple programming and diagnostics via FR Configurator software. Set all drive parameters without powering up the drive using the FR-PU07BB battery powered parameter keypad.
 
E700 USB Port

Easy Integration
FR-E700 is compatible with a host of option cards, allowing it to be integrated into complex systems. Communication over factory fieldbus or Ethernet networks is a breeze.
 
E700 Product Blowup

Safety Drive
A special redundant circuit in FR-E700 allows the elimination of a dedicated emergency stop contactor, reducing installation cost and installation space.

E700 Safety Stop Function

Bookshelf Mounting
FR-E700 can be installed in a cabinet ‘bookshelf style’, reducing total installation space inside the control panel.

E700 Bookshelfing

Find a Local Distributor