How Can We Help You?
Automation
Contact Sales
Get Quote
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Certifications
Selection Guide
All Content
Legacy Products
Training
Connect With Us
Facebook44 Google+44 Twitter44 YouTube44 LinkedIn44 instagramlogo44

FR-A800-R2R (Roll to Roll)

(1/30/2018)

FR-A800 Plus Program

FR-A800 Plus takes the outstanding performance and functionality of the regular FR-A800 VFD and combines it with special firmware to make a drive dedicated to specific industry sectors. For main specifications please refer to the standard FR-A800 section. Note that FR-A800 Plus is not currently available as a 600V version.


FR-A800R2R Roll-to-Roll version of FR-A800 for wind/unwind and tension control applications includes:

  • Diameter Calculation Capability – Detects initial roll diameter and calculates diameter change during operation
  • Dedicated PI Control System – Ensures smooth tension control
  • Process Compensation – Adjusts for load inertia during speed changes
  • Break Detection – Detects a breakage in material between rolls
  • Taper Function – Allows a gradual change in tension to avoid wrinkling or stretching of films as the load diameter changes
  • SND Rating – An extra duty rating which allows higher operating current than ND rating while still allowing 150% motor current overload for 60 seconds (short time overload is removed)

Part Number System

The basic part numbering system is the same as for the standard drives but includes a suffix at the end.

A800_Plus_Config1 

FR-A800-R2R

In roll to roll applications, control is necessary for machining of elongated products such as paper, film, and thread. Processing types include printing, slitting, coating, and twisting. High productivity can be achieved by stable tension control. The FR-A800-R2R inverter has various dedicated functions such as winding diameter calculation, providing stable winding/unwinding control independently.

200V

Model Number

AMPS For Duty

Horsepower For Duty (NEC)

Frame Size

Weight (lbs)

Cooling Method

Protective Rating

SLD

LD

SND

ND

HD

SLD

LD

SND

ND

HD

A820-00046-1-N6R2R

4.6

4.2

4.2

3

1.5

1

1

1

0.75

0.25

A

5.5

Self-Cooling

NEMA 1,

UL Type-1,

Plenum Rated

(IP20)

A820-00077-1-N6R2R

7.7

7

7

5

3

2

2

2

1

0.5

B

5.9

A820-00105-1-N6R2R

10.5

9.6

9.6

8

5

3

3

3

2

1

8.8

Forced-Air

Cooling

A820-00167-1-N6R2R

16.7

15.2

15.2

11

8

5

5

5

3

2

C

8.8

A820-00250-1-N6R2R

25

23

23

17.5

11

7.5

7.5

7.5

5

3

8.8

A820-00340-1-N6R2R

34

31

31

24

17.5

10

10

10

7.5

5

16.7

A820-00490-1-N6R2R

49

45

36

33

24

20

15

15

10

7.5

D

16.7

A820-00630-1-N6R2R

63

58

58

46

33

20

20

20

15

10

E

20.5

A820-00770-1-N6R2R

77

70.5

70.5

61

46

25

25

25

20

15

37.4

A820-00930-1-N6R2R

93

85

85

76

61

30

30

30

25

20

F

37.4

A820-01250-1-N6R2R

125

114

102

90

76

40

40

30

30

25

37.4

A820-01540-1-60R2R

154

140

126

115

90

60

50

40

40

30

G

48.4

(IP00)

A820-01870-1-60R2R

187

170

170

145

115

60

60

50

50

40

92.4

A820-02330-1-60R2R

233

212

190

175

145

75

75

60

60

50

H

92.4

A820-03160-1-60R2R

316

288

259

215

175

125

100

75

75

60

K

118.8

A820-03800-1-U6R2R

380

346

346

288

215

150

125

100

100

75

162.8

A820-04750-1-U6R2R

475

432

388

346

288

150

150

125

125

100

L

162.8


400V

Model Number

AMPS For Duty

Horsepower For Duty (NEC)

Frame Size

Weight (lbs)

Cooling Method

Protective Rating

SLD

LD

SND

ND

HD

SLD

LD

SND

ND

HD

A840-00023-1-N6R2R

2.3

2.1

2.1

1.5

0.8

1

1

1

0.5

0.25

C

7.7

Self-Cooling

NEMA 1, UL Type-1, Plenum Rated

(IP20)

A840-00038-1-N6R2R

3.8

3.5

3.5

2.5

1.5

2

2

2

1

0.5

7.7

A840-00052-1-N6R2R

5.2

4.8

4.8

4

2.5

3

3

3

2

1

7.7

A840-00083-1-N6R2R

8.3

7.6

7.6

6

4

5

5

5

3

2

8.8

Forced-Air Cooling

A840-00126-1-N6R2R

12.6

11.5

11.5

9

6

7.5

7.5

7.5

5

3

8.8

A840-00170-1-N6R2R

17

16

16

12

9

10

10

10

7.5

5

16.7

A840-00250-1-N6R2R

25

23

23

17

12

15

15

15

10

7.5

D

16.7

A840-00310-1-N6R2R

31

29

29

23

17

20

20

20

15

10

20.5

A840-00380-1-N6R2R

38

35

35

31

23

25

25

25

20

15

E

20.5

A840-00470-1-N6R2R

47

43

43

38

31

30

30

30

25

20

37.4

A840-00620-1-N6R2R

62

57

57

44

38

40

40

40

30

25

F

37.4

A840-00770-1-60R2R

77

70

70

57

44

60

50

50

40

30

G

50.6

(IP00)

A840-00930-1-60R2R

93

85

85

71

57

60

60

60

50

40

90.2

A840-01160-1-60R2R

116

106

106

86

71

75

75

75

60

50

H

90.2

A840-01800-1-60R2R

180

144

129

110

86

150

100

75

75

60

94.6

A840-02160-1-U6R2R

216

180

180

144

110

150

150

150

100

75

114.4

A840-02600-1-U6R2R

260

216

194

180

144

200

150

150

150

100

J

121

A840-03250-1-U6R2R

325

260

260

216

180

250

200

200

150

150

156.2

A840-03610-1-U6R2R

361

325

325

260

216

300

250

250

200

150

L

171.6

A840-04320-1-U6R2R

432

361

361

325

260

350

300

300

250

200

257.4

A840-04810-1-U6R2R

481

432

432

361

325

400

350

350

300

250

M

257.4

A840-05470-1-U6R2R

547

481

481

432

361

450

400

400

350

300

365.2

A840-06100-1-U6R2R

610

547

547

481

432

500

450

450

400

350

N

365.2

A840-06830-1-U6R2R

683

610

610

547

481

550

500

500

450

400

365.2


Overload Current

Rating *

SLD

110% 60 s, 120% 3 s (inverse-time characteristics) at surrounding air temperature of 40°C

LD

120% 60 s, 150% 3 s (inverse-time characteristics) at surrounding air temperature of 50°C

SND

150% 60 s (inverse-time characteristics) at surrounding air temperature of 50°C

ND

150% 60 s, 200% 3 s (inverse-time characteristics) at surrounding air temperature of 50°C

HD

200% 60 s, 250% 3 s (inverse-time characteristics) at surrounding air temperature of 50°C

* The % value of the overload current rating indicated is the ratio of the overload current to the inverter's rated output current.
For repeated duty, allow time for the inverter and motor to return to or below the temperatures under 100% load.