-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-JET Series Linear Servo Motor
Combinations
- Feature
- Specification
- Standards
- Discontinued
Combinations with Servo Amplifiers (Note 1)
LM-H3 Series (Note 2)
◯: Supported
| Linear servo motor | Servo amplifier MR-JET- | |||
|---|---|---|---|---|
| Primary side (coil) | Secondary side (magnet) | 40G | 70G | 200G |
| LM-H3P2A-07P-BSS0 | LM-H3S20-288-BSS0 LM-H3S20-384-BSS0 LM-H3S20-480-BSS0 LM-H3S20-768-BSS0 |
- | - | |
| LM-H3P3A-12P-CSS0 | LM-H3S30-288-CSS0 LM-H3S30-384-CSS0 LM-H3S30-480-CSS0 LM-H3S30-768-CSS0 |
- | - | |
| LM-H3P3B-24P-CSS0 | - | - | ||
| LM-H3P3C-36P-CSS0 | - | - | ||
| LM-H3P3D-48P-CSS0 | - | - | ||
| LM-H3P7A-24P-ASS0 | LM-H3S70-288-ASS0 LM-H3S70-384-ASS0 LM-H3S70-480-ASS0 LM-H3S70-768-ASS0 |
- | - | |
| LM-H3P7B-48P-ASS0 | - | - | ||
| LM-H3P7C-72P-ASS0 | - | - | ||
LM-AJ Series (Note 2)
◯: Supported
| Linear servo motor | Servo amplifier MR-JET- | |||
|---|---|---|---|---|
| Primary side (coil) | Secondary side (magnet) | 40G | 70G | 200G |
| LM-AJP1B-07K-JSS0 | LM-AJS10-080-JSS0 LM-AJS10-200-JSS0 LM-AJS10-400-JSS0 |
- | - | |
| LM-AJP1D-14K-JSS0 | - | - | ||
| LM-AJP2B-12S-JSS0 | LM-AJS20-080-JSS0 LM-AJS20-200-JSS0 LM-AJS20-400-JSS0 |
- | - | |
| LM-AJP2D-23T-JSS0 | - | - | ||
| LM-AJP3B-17N-JSS0 | LM-AJS30-080-JSS0 LM-AJS30-200-JSS0 LM-AJS30-400-JSS0 |
- | - | |
| LM-AJP3D-35R-JSS0 | - | - | ||
| LM-AJP4B-22M-JSS0 | LM-AJS40-080-JSS0 LM-AJS40-200-JSS0 LM-AJS40-400-JSS0 |
- | - | |
| LM-AJP4D-45N-JSS0 | - | - | ||
LM-AU Series (Note 3)
◯: Supported
| Linear servo motor | Servo amplifier MR-JET- | |||
|---|---|---|---|---|
| Primary side (coil) | Secondary side (magnet) | 40G | 70G | 200G |
| LM-AUP3A-03V-JSS0 | LM-AUS30-120-JSS0 LM-AUS30-180-JSS0 LM-AUS30-240-JSS0 LM-AUS30-300-JSS0 LM-AUS30-600-JSS0 |
- | - | |
| LM-AUP3B-06V-JSS0 | - | - | ||
| LM-AUP3C-09V-JSS0 | - | - | ||
| LM-AUP3D-11R-JSS0 | - | - | ||
| LM-AUP4A-04R-JSS0 | LM-AUS40-120-JSS0 LM-AUS40-180-JSS0 LM-AUS40-240-JSS0 LM-AUS40-300-JSS0 LM-AUS40-600-JSS0 |
- | - | |
| LM-AUP4B-09R-JSS0 | - | - | ||
| LM-AUP4C-13P-JSS0 | - | - | ||
| LM-AUP4D-18M-JSS0 | - | - | ||
| LM-AUP4F-26P-JSS0 | - | - | ||
| LM-AUP4H-35M-JSS0 | - | - | ||
- Notes:
- 1. The combinations of MR-JET-G-N1 and servo motors are the same as those described in this table.
- 2. Use the servo amplifiers with firmware version B2 or later. If the servo amplifiers with the previous firmware version are connected, an alarm occurs.
- 3. Use the servo amplifiers with firmware version D0 or later. If the servo amplifiers with the previous firmware version are connected, an alarm occurs.