-
Inquiries
-
Build YourQuote
-
Share
-
Partners
MELSERVO-JET Series Linear Servo Motor
Product Lines
- Feature
- Specification
- Standards
- Discontinued
Contents
LM Series
Core type
LM-H3 Series- Max. speed: 3.0 m/s
- Rated thrust: 70 N to 720 N
- Max. thrust: 175 N to 1800 N
- Suitable for space-saving,
high speed and high
acceleration/deceleration.
Core type
LM-AJ Series- Max. speed: 2.0 to 6.5 m/s
- Rated thrust: 68.1 N to 446.8 N
- Max. thrust: 214.7 N to 1409.1 N
- Low installation height, and suitable for compact X-Y tables.
Coreless type
LM-AU Series- Maximum speed: 2.0 to 4.5 m/s
- Rated thrust: 28 N to 350 N
- Max. thrust: 122 N to 1764 N
- No cogging, small speed fluctuation.
No magnetic attraction force, longer life of the linear guides.