-
Inquiries
-
Select
& Quote -
Share
-
Partners
MELSERVO-JET Series Linear Servo Motor
Model Designation
Contents
LM-H3 Series (Note 1)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AJ Series (Note 1)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
LM-AU Series (Note 1)
- Notes:
- 1. This section describes what each symbol in a model name indicates. Some combinations of symbols are not available.
- 2. The continuous thrust for LM-AUP3C-09V-JSS0 is 85 N.
The continuous thrust for LM-AUP4B-09R-JSS0 is 88 N.