fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Security & Additional System Features

Quick changeover
Recipe function

Having problems?

Having problems?

How can I change the recipe information such as material blend and machine conditions?

GOT will solve your problems!

GOT will solve your problems!

GOT saves recipe information for individual product. You can select a recipe to be written to the programmable controller, which achieves the quick changeover for the production line.

Function features

GOT saves the recipe information (device values) such as material blend and machine conditions. You can change the recipe on the GOT and write it to a programmable controller to quickly perform the changeover.

Checking record values before recipe change

Without writing records to programmable controllers, record values can be checked and changed. By overwriting a recipe file with the changes, the changed values can be written to devices in programmable controllers. (Recipe special control)

*Not supported by GT21 and GS21.

Recipe function can be used without data storage

Data storage or SRAM user area can be specified as the save destination of recipe data.

Easy changeover

Changing recipes (changeover) is easy on a user-created screen or on the utility screen.

Easy changeover

*1Not supported by GT21 and GS21.

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Supported device formats

Bit, BIN, BCD, Real, String

●Supported formats of recipe file conversion

CSV file, UnicodeⓇ; text file, G2P file

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21* GS21* SoftGOT

*Restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en