fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Maintenance, Troubleshooting and Diagnostics Features

Quick troubleshooting at shop floor
Document display function

Having problems?

Having problems?

How can I recover from errors?

GOT will solve your problems!

GOT will solve your problems!

GOT displays manuals or check sheets with instructions on how to restore the system, which reduces the downtime.

Function features

GOT displays various kinds of documents such as manuals. You can switch between pages, scroll, and zoom in/out a page for smooth viewing. Entering a page number easily displays the specified page among multiple pages in the manual.

Indirect specification of document ID or page number

You can switch displayed documents on one screen just by changing the document ID or the page number with objects such as touch switch or numerical input.

Document ID indirect specification

Viewing PDF files directly

PDF files can be viewed directly on GOT.
With bookmark display and keyword searches, you can instantly check the information you want.

Bookmark display and keyword searches of PDF files

Bookmark display and keyword searches of PDF files

Specifying initial display page with keyword

By specifying the initial display page with a keyword, the specified page automatically appears when using the document display function.

Supporting network drive

The network drive can be used as the save destination for the document files to display. Data can be saved without considering the capacity limit.

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Supported file formats

PDF file, DocumentConverter output file*1 (doc, xls, ppt, pdf, jpg, bmp)

  • *1Documents should be converted using DocumentConverter that is included in GT Works3.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en