fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Maintenance, Troubleshooting and Diagnostics Features

Quick troubleshooting from your office
GOT diagnostics function

Having problems?

Having problems?

An error occurred at the shop floor. I need to go and check the error quickly.

GOT will solve your problems!

GOT will solve your problems!

You do not need to visit the shop floor. The status of GOT and CPU can be monitored using GT Works3 at your office. Check the error cause and corrective actions in detail, and you can solve the problem quickly.

Function features

Without having manuals, you can use GT Works3 and check the cause and corrective actions of system alarms* and script errors.

  • *Not supported by GT21 and GS21.

Checking system alarms*

GOT errors, CPU errors, net work errors, and corrective actions can be checked.
Without using GX Works3/GX Works2, quickly check errors using GT Works3.

  • *Not supported by GT21 and GS21.

Checking script errors

The error cause and corrective actions of GOT script programs can also be checked, thus enabling efficient work of program fix and machine setup.

GOT internal device monitor

On GT Works3, you can monitor the GOT internal devices and change the device values as necessary.

Checking script errors

Specification details and restrictions

●Display contents

System alarms*1 (GOT errors, CPU errors, network errors), script errors (project script, screen script, object script)

  • *1Not supported by GT21 and GS21.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21* GS21* SoftGOT
  • *Restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en