fa_logo

Human-Machine Interfaces(HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

Interactive Features with Other Industrial Devices

Various controllers and connection types
Multi-channel function/Device data transfer function
システム設計をサポート

Having problems?

Having problems?

How can I connect various industrial devices in various connection types?

GOT will solve your problems!

GOT will solve your problems!

GOT supports various industrial devices and connection types. With the multi-channel function, four channels of industrial devices can be monitored on a single GOT.

Function features

GOT supports various industrial devices and connection types. With the multi-channel function and the device data transfer function, multiple types of industrial devices of different manufacturers can be monitored.

  • *Excluding GT2103-PMBLS

<Supported connection types>

Ethernet, RS-232, RS-422/485, CC-Link IE TSN, CC-Link IE Controller Network, CC-Link IE Field Network, CC-Link, Bus, MELSECNET/H*, MODBUS®

  • *Including MELSECNET/10 mode.

Multi-channel function

Up to four channels* of industrial devices (programmable controller, servo, inverter, temperature controller, etc.) can be monitored with one GOT.

  • *Up to 2 channels on GT23, GT21, and GS21.
Typical applications

Device data transfer function

Using GT Works3, simply set source devices, destination devices, and triggers and you can transfer devices between industrial devices.

Device data transfer function

Specification details and restrictions

●Various peripherals

External devices (operation panels, switches, lamps, etc.), two-dimensional code readers, barcode readers, RFID readers, IC card readers, speakers, video cameras, displays (RGB output), personal computers (RGB input), serial printers, PictBridge compatible printers

●Multi-channel function

Supported connection types, channel numbers, and functions vary depending on the GOT type. For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23* GT21* GS21* SoftGOT
  • *Excluding some models or restrictions apply to some functions. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en