-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
- Feature
- Lineup
- GOT Solutions
- Drive Control Interactive Solutions
- Function List
- Applicable Devices
- Concept Movie
- INDEX
- GOT Web-based Remote Solutions
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Interactive Features with Other Industrial Devices
Support visualization of a large scale system
GENESIS64 interaction function (Gateway function)
Having problems?
Can we collect and manage the information of industrial devices by accessing them from SCADA without using an OPC server?
GOT will solve your problems!
The GENESIS64 SCADA software can collect the information of devices on each equipment via GOT2000 or GT SoftGOT2000 that is installed on the shop floor. This is useful not only for monitoring the operation status of equipment in each factory, but also for advanced preventive maintenance and predictive maintenance.
Function features
The GENESIS64 SCADA software can collect the data of connected devices via gateway devices of GOT2000 or GT SoftGOT2000 that acts as a gateway server.
After establishing correlation between GENESIS64 tags1* and GOT2000 gateway devices, the users can make settings with familiar tags on SCADA without worrying about actual device names.
- *1The "tags" are data used when GENESIS64 accesses external data.
Easy connection without OPC server
OPC servers are not required when GENESIS64 reads and writes data of devices connected to GOT2000 using GOT gateway devices.
| Related materials | ||||
|---|---|---|---|---|
|
Size : 14.9MB(PDF) |
|||
Specification details and restrictions
●Applicable SCADA software
GENESIS64 Version10.97.1 or later
●Applicable GT Designer3
Version1.265B or later
●Number of GOT2000 (servers) simultaneously accessible to a personal computer (GENESIS64)
16 maximum
●Number of automatically detectable units and modules
255 maximum (the total of GOT2000 and GT SoftGOT2000*1 modules)
- *1For GT SoftGOT2000, the number of running modules is the maximum number of automatically detectable modules.
●Devices that can be monitored and accessible range from GENESIS64
For the details, please refer to the GT Designer3 (GOT2000) Screen Design Manual.