RH-CH Compact, Low Cost, Industrial SCARA Robots
The RH-CH line of compact industrial SCARA robots are lightweight, full function robots ready to meet the needs of today’s manufacturers at a price for even the most budget conscious of customers. With a range of payloads, reaches, and protection ratings to choose from, these robots are well suited for pick & place, assembly, material handling and packaging applications. Equipped with the same powerful CR751-D controller found on other F-Series robots, and sporting a number of valuable options as standard equipment, the RH-CH line of robots provide users with excellent value and performance.