How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 Blogicon2 InstagramNew44

GT25 Rugged Series Overview

View Product Details Find a Local Distributor

GT25 Rugged Series HMI - Built for Extreme Environments

The GT25 Rugged Series HMI is a damage-resistant graphical operator terminal built to withstand extreme environments and conditions. Reinforced with a metal housing, this rugged model is a good fit for applications that require extra durability or exposure to sunlight, such as construction equipment and food processing systems which need high-pressure wash down, and heavy machinery like cranes and ships.

Request a Quote Contact Sales

Key Benefits
GT25 Rugged Series HMI
  • -20 to 65° C (-5 to 150° F) temperature range – The GT25 Rugged can function at a wide temperature range where standard panels would be damaged or destroyed.
  • Flexible connectivity – Two integrated Ethernet ports allow connection to two separate networks, and GOT Mobile enables remote access, allowing users to view data in real time or operate the system using a mobile device.
  • Vibration and shock resistant – The front panel is reinforced to handle shock at twice the level of similar HMIs.
  • Extra bright screen view – The LCD panel is 2x brighter than non-rugged models, providing a clear screen view even under strong sunlight.
  • Water jet resistant – The GT25 Rugged can withstand direct blasts from water jets, making it a good fit for environments that use high-pressure jets or hoses to wash equipment such as food processing systems.
  • UV resistant – Reinforced with extra UV-absorbing layers, the GT25 Rugged blocks 95% of UV rays to protect the internal LCD panel from damage. The optional UV protection sheet improves resistance even further.

Manwashingdownmachines375x185


STURDY HARDWARE, FUNCTIONAL SOFTWARE
Man Using Control Panel
  • Flexible configuration – Configure your HMI to suit your specific needs by using the functions and capabilities available with communication and wireless options.
  • Maintenance platform – With easy access to detailed system information, PDF/video work instructions, ladder/CNC monitoring, and programs such as a backup and restore function, maintenance is quick and convenient.
  • Remote connectivity – GOT Mobile enables remote access, allowing users to view data in real time or operate the system using a mobile device.
  • MES connectivity – Utilize the multi-communication abilities to create a powerful MES gateway system.
  • Two USB ports (device and host) – Transfer projects, download data logs, and connect devices such as a USB mouse, keyboard, barcode reader or RFID reader.
  • Expanded memory – 32MB ROM for storage; 128MB RAM for operation
  • Device monitoring – The alarm and logging functions alert the user when errors are detected, providing visual feedback in the form of graphs or lists to help find the cause of the problem.
  • Two Ethernet ports – Use Ethernet to simultaneously connect to up to four types of industrial devices from different manufacturers.
  • Diverse applications – With its vibration and shock resistance, UV protection, and ability to withstand jet wash down, the GT25 Rugged is well-suited for harsh applications.

MONITOR CONNECTED DEVICES USING THE ALARM AND LOGGING FUNCTIONS
Alarm Function


Logging Function


View Product Details Find a Local Distributor