-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces (HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Contents
Compact model with exciting possibilities
Widescreen type compact model!
High resolution, 480 × 272 dot display realized in a compact body!
| Item | Specifications |
|---|---|
| Display | 4.3", TFT color LCD, 65536 colors |
| Resolution | 480 × 272 dots |
| Backlight | White LED |
| User memory | Memory for storage (ROM): 9 MB |
| Standard interface | Ethernet, RS-232, RS-422/485 USB device (USB Mini-B): 1 channel (USB 1.1 (Full-Speed 12 Mbps)) SD memory card interface |
Wide screen display fits a lot of data!
The wide model shows a large amount of information on a 65536 color display.
GT2104-R external appearance [front face/rear face]
| ① Simple design | The simple design with a linear motif is sleek and complements any machine design. |
|---|---|
| ②Flat body | The front flat screen is easy to clean. (USB interface is on the back.) |
| ③USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data. |
| ④Ethernet interface | Use Ethernet to simultaneously connect up to two types of industrial devices from different
manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ⑤RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ⑥RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ⑦SD memory card interface | Save large volumes of data, including alarms and logging data. |