News Center - Press Release
Mitsubishi Electric Unveils Next-Generation FR-D800 Series VFDs for Enhanced Efficiency and Simplicity
Mitsubishi Electric has launched its latest FR-D800 series VFDs, designed to deliver better performance, easy operation, and improved energy efficiency for a wide range of industrial applications.
Vernon Hills, Illinois - July 10, 2025
Compact and intuitive, the new FR-D800 series VFDs deliver powerful performance alongside features designed to make selection, installation, and operation simpler.
With a focus on user-friendliness, the FR-D800 VFDs feature a door-style surface cover and integrated wiring to make installation faster and easier. The FR-D800 is up to 37% smaller*1 than its equivalent predecessor, reducing enclosure size requirements, allowing for more flexible mounting, and reduced installation costs. A new USB Type-C interface lets users set parameters directly from a PC without powering up the VFD, streamlining both setup and maintenance.
Parameters can be set without needing to power the VFDs main circuit
The VFDs can help save energy with advanced synchronous motor control, which reduces power consumption and cuts operating costs. Its high-efficiency motor drive and lower standby power consumption also contribute to a reduced carbon footprint, supporting more sustainable production practices.
"With the FR-D800 series, we wanted to create a VFD that both new and experienced users can use with confidence," said Shotaro Marumoto, Inverter Development Section Leader at Mitsubishi Electric. "We've made it straightforward while delivering the advanced performance businesses need to improve productivity, save energy, and meet their sustainability goals."
The FR-D800 series is suitable for a wide range of applications, from conveyors and pumps to food processing equipment and textile machinery. Selected models*2 are also suitable for harsh, corrosive environments, thanks to circuit board protection meeting IEC 60721-3-3:1994 3C2/3S2 standards. Furthermore, FR-D800 VFDs can control both induction and permanent magnet (PM) motors, eliminating the need for multiple VFDs for different motor types. Built-in support for popular Ethernet protocols including CC-Link IE TSN, Modbus/TCP, and EtherNet/IP ensures seamless integration into existing industrial networks, enabling users to quickly integrate it into their digital manufacturing and smart production environments.
The series also makes maintenance simpler. Its preventive maintenance functions include lifetime diagnostics for key components like capacitors and fans, helping operators spot potential issues early, especially when using the FR Configurator2 support software. Anomaly detection based on current patterns helps reduce the risk of unexpected downtime, and when a fault does occur, analysis functions solve the problem quickly.
"Energy efficiency, simplicity, and reliability are essential for modern automation applications and industry in general," added Marumoto. "The FR-D800 series shows Mitsubishi Electric's commitment to providing solutions that meet these needs while contributing to a greener future."
The FR-D800 series will be available globally from March 2025, with models designed for different voltage requirements, including single-phase 100V, 200V, and three-phase 400V options.
Should you have further technical questions, our local expert Tom Henfling, Product Manager, VFDs for North America, may be contacted directly at Tom.Henfling@meau.com.
- *1Illustrative example FR-D820-3.7K-165, size reductions will vary by model
- *2Protected models are identified with “-60” suffix in the part number.
More Information
- About Mitsubishi Electric US, Inc., Industrial Automation Division
Headquartered in Vernon Hills, Ill., Mitsubishi Electric US, Inc., Industrial Automation Division provides a comprehensive portfolio of industrial automation solutions. Offerings include programmable automation controllers (PAC), programmable logic controllers (PLC), human machine interfaces (HMI), variable frequency drives (VFD), servo amplifiers and motors, control software, computerized numerical controllers (CNC), motion controllers, robots and low-voltage power distribution products. Additional information about Mitsubishi Electric US, Inc., Industrial Automation Division is available at us.mitsubishielectric.com/fa/en/.
- About Mitsubishi Electric US, Inc.
Headquartered in Cypress, CA, Mitsubishi Electric US, Inc., a US affiliate company of Mitsubishi Electric Corporation, supports US innovation initiatives and currently provides cooling and heating solutions, elevators and escalators, space and sensing systems, semiconductor devices, and industrial automation. Mitsubishi Electric contributes to a vibrant and sustainable society through continuous innovation and making "Changes for the Better." For additional information, visit .
- Media Contact
Pam Summers
Marketing Communications Manager
Mitsubishi Electric US, Inc., Industrial Automation Division
Pam.Summers@meau.com
+1 (847) 478-2415
-
Inquiries
-
Build YourQuote
-
Share
-
Partners