-
Inquiries
-
Build YourQuote
-
Share
-
Partners
MELSEC MX Controller MX-F model
Features - Digital transformation in factories
- Feature
- Specification
- Standards
- Discontinued
- Achieve centralized management and sharing of valuable data
- Protect assets from cyberattacks
- Secure and seamless connection to IT system
- Smart, centralized data management with network drive connectivity
- Monitor remote equipment status from anywhere
- Easily create custom screens with the information you need
Achieve centralized management and sharing of valuable data
Boost work efficiency through data sharing and centralized management.
Information can be shared from each device to the IT system.
Protect assets from cyberattacks*1
Prevent eavesdropping and unauthorized access with encrypted communication and user authentication for both OT and IT environments, safeguarding your assets and preventing machine malfunctions.
The MELSEC MX Controller complies with IEC 62443-4-2, the security standard for protecting control systems from cyberattacks.
The controller detects program tampering at startup, preventing the execution of unauthorized programs.
- ■Security measures are required for the entire FA system.
*1: MXF100-8-N32-EC and MXF100-16-N32-EC will be supported in the future.
Secure and seamless connection to IT systemFuture support*1
The OPC UA server and client functions are included as standard. A single MELSEC MX Controller can communicate with the IT system (server function) and with OPC UA-compatible programmable controllers in the production line (client function).
*1: The server function is supported. The client function and information models will be supported in the future.
Smart, centralized data management with network drive connectivityFuture support
Centrally manage data on a network drive and easily access it from anywhere as if it were your drive.
After connecting to the network drive, you can store data just like the built-in memory or an SD card, allowing you to store large amounts of data for long periods of time.
*1: Backup and restoration functions will be supported in the future.
*2: Network Attached Storage
Monitor remote equipment status from anywhereFuture support
Use any browser-enabled device to monitor without restrictions on people or location.
The web server function allows you to monitor equipment status from various devices such as personal computers, tablets, and smartphones.
Quickly check the status of equipment around the time a problem occurs
View error details, program operating status, and device status in your browser for a quick initial assessment when a problem occurs.
Streamline maintenance by performing preliminary diagnostics prior to field investigation.
Easily create custom screens with the information you needFuture support
Design your original web pages
You can create original web pages for monitoring equipment status using numeric values, graphs, and images.
Simply drag and drop components
With our User Web Page Design Tool, you can create custom screens without any programming knowledge.
Just place components and configure devices to build your screens.