fa_logo

Network-related products | Programmable Controllers MELSEC

CC-Link IE Field Basic Product Features

img-mv-1-sm

Simple setup and easy troubleshooting

  • Set up cyclic communication easily
  • Shorten the operating cycle when an error occurs

Commissioning by parameter setup and monitoring of operating status

Cyclic communication can be easily done just with parameter setting without requiring dedicated programs. Settings such as IP address can be easily done by automatically detecting remote devices using either the GX Works3 or GX Works2 engineering software. Maintenance is easier by being able to monitor the operating and communication statuses of nodes connected on the network.

fig_feat04_01

Parameter setting screen

fig_feat04_02

Diagnosis screen