-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- CC-Link IE Products
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Shorten the operating cycle
- Improve productivity
- Extensive traceability
High-speed 1 Gbps communication
High-speed communication enabling shorter operating cycle
The transfer rate of 1 Gbps results in high-speed communications (controller-to-controller and controller-to-field device), thereby reducing operating cycle time.
The network, which accommodates general high-speed I/O control, can also accommodate control of distributed controllers in multiple fields, enabling simple network configuration. This network is fully capable of transmitting large volume of data, which can be handled by high-function field devices. With the ability to transfer large amounts of traceability data, a system capable of highly-detailed diagnostics can also be realized.
Stable cyclic communication
Improve productivity
The 1 Gbps bandwidth is divided between deterministic (cyclic) and transient (message) communications.
Cyclic communications, which is used for I/O control is deterministic and its performance will not degrade even when large volumes of traceability and diagnostic data are transferred via transient communication.