-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- CC-Link IE Products
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Flexible I/O point extension
Extension function
Easily increase I/O points by adding extension modules
Extension function
Extension modules are used to increase the number of available I/O points by simply attaching it to the main I/O module, such as digital I/O, analog I/O, and high-speed counter modules.
- *1.Extension modules which can connect multiple extension modules are available. For applicable modules, please refer to CC-Link IE Field Network block type remote modules.
Fast logic function
Output control in accordance with the input status is possible in I/O module without going through the master station.
- *2.Both AND logic and OR logic are supported as an output state.