-
Inquiries
-
Select
& Quote -
Share
-
Partners
Network-related products | Programmable Controllers MELSEC
CC-Link IE Product Features
- CC-Link IE
- CC-Link IE Features
- CC-Link IE Applications
- CC-Link IE Products
- CC-Link IE Options
- CC-Link IE Development Tools
- CC-Link IE Specifications
- High-speed communications realizes shorter and more stable operating cycle, enabling higher productivity
- Real-time collection of shop floor data
- Reduce installation cost with widely-available Ethernet components
- Easily modify existing control system configurations
- Seamless access to CC-Link IE TSN from CC-Link IE Field Network
- Synchronization performance for advanced motion control
- Integrating safety communication on one network
- Improve reliability with reduced single-point failure
- Reduced starting time shortens production cycle
- Flexible I/O point extension
- Simple network commissioning
- Quickly identify wiring and module errors
- Avoiding entire network outage
- Exceptionally fault-tolerant dual-loop optical cable
Reduced starting time shortens production cycle
Fast link-up function
Reduce starting time with fast link-up function
A remote module supporting fast link-up function*1 enables the disconnected station to return quickly when reconnected with the CC-Link IE Field Network after disconnection. In the system where a tool change mechanism (such as a tool changer) is used, reducing the starting time shortens production cycle time.
- *1.For applicable modules, please refer to CC-Link IE Field Network Block type remote modules.