How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Legacy Products
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

FR-F800 Overview

View Product Details Find a Local Distributor

FR-F800 Series Variable Frequency Drives

The FR-F800 is a pump and fan control VFD optimized for maximum energy saving. Equally at home in an industrial environment or as part of an integrated HVAC system, FR‑F800 can also be used as a cost-effective drive for controlling other types of lighter duty constant torque loads.

FR-F800 VFD

Request a Quote Contact an Engineer



Key Benefits
  • Optimum excitation control for reducing energy consumption - We have adopted and perfected optimum excitation control to ensure that the energy-saving effects are realized during constant torque as well as during the motor’s acceleration/deceleration operations.
  • UL-1 design up to 40HP - Convenient installation without an enclosure
  • Standard USB port - for simple set-up using a memory stick
  • Real-time clock - Enables time stamping of trip messages for easy diagnostics
  • ‘Load detection’ system - Detects broken drive belts and other mechanical problems
  • Anti-Windmill function - avoids costly damage to drive and motor by smoothly controlling loads which are already spinning before start-up
  • Extended warranty - MEAU VFD Start-up Service extends standard warranty from 1 to 5 years at no additional cost
Central Air Conditioners


Intelligent Energy Optimization

As a result of the enhanced optimum excitation control in Mitsubishi Electric variable frequency drives, over current is no longer generated during steep acceleration/deceleration even without limiting the amount of voltage compensation during these operations which ultimately provides improved energy savings.

Optimum Excitation

Load Detection System
The FR-F800 learns the exact characteristics of any load and speedily detects the unexpected, such as:
  • Broken fan drive belt
  • Motor bearing damage
  • Clogged pipes
  • Blocked filter

Load Detection System

Anti-Jamming Feature
The anti-jamming system deals effectively with the problem of starting pumps which have become clogged with debris. A user-programmable sub-routine alternates the pump shaft direction to free the impeller.

Anti-Jamming System

Simple Set-Up
The FR-F800 parameters can be entered directly from a standard USB memory stick. Data can be retrieved, copied or edited by means of the FR-Configurator 2 programming package.

Simple Set-Up


Start-up services
Mitsubishi Electric offers on-site start-up services for all FR-F800 Series variable frequency drives. Our factory-trained technicians ensure your investment is commissioned properly. Customers using this service realize immediate value through a start-up that is done quickly and safely, providing a faster return on their investment. Furthermore, all FR-F800 Series variable frequency drives commissioned by Mitsubishi Electric receive extended warranty coverage against manufacture defects for 5 years. VFDs covered under the extended warranty are eligible for immediate replacement. You won’t have to wait to be approved to get a replacement product. Contact us today to learn more about Mitsubishi Electric’s VFD Start-up program today.

Start Up Services

View Product Details Find a Local Distributor