-
Inquiries
-
Build YourQuote
-
Share
-
Partners
VFDs (Inverters-FREQROL)
Recommended products
- FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
- FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
- Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
- High functionality and high performance inverter FR-A870-B
- Options for the FR-A842 Serving as a High Power Factor Converter
Lineup
FR-A800-GN VFD and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
*1: Models can be alternatively indicated with the VFD rated current (SLD rating).
*2: Specification differs by the type as follows.
*3: Available for the 5.5K or higher.
*4: For using the 75K or higher VFD and a 75 kW or higher motor, always install a DC reactor (FR-HEL), which is available as an option.
*5: The depth required for installation will be 2.1 mm larger than that of the standard model.