-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Servo Amplifier
MELSERVO-JE-B/A Applications
- Feature
- Specification
- Standards
- Discontinued
Example of Machine Applications
Advanced synchronous control, cam control, and mark detection function
Packing Machines
When the machine packs food, the whole process is synchronized by using synchronous control and cam control.
The packing film is cut using the registration mark as a reference with the mark detection function.

Machine resonance suppression filter, instantaneous power failure tough drive,
and lost motion compensation
Simplified Machine Tools
In positioning operation of XY table, workpiece will be processed in high quality by using machine resonance suppression filter that suppresses machine vibration and lost motion compensation function that suppresses quadrant protrusion.

Multi-axis synchronous control, tightening & press-fit control, machine resonance suppression filter
Cap Tightening Machines
Position control can be switched to torque control and vice versa. "Tightening & press-fit control" is also available, switching to torque control without stopping the servo motor during the positioning operation. Since the current position is controlled in any control modes, the positioning is carried out smoothly even after switching back to the position control.

One-touch tuning, advanced vibration suppression control II, and cam control
Robot Material Handling
Servo gains are easily adjusted by using advanced one-touch tuning function. In addition, the advanced vibration suppression control II suppresses low-frequency vibration of a robot hand, resulting in shorter settling time and machine tact time.

Multi-axis synchronous control, speed/torque control, and robust filter
Unwinders & Rewinders
SSCNETIII/H allows to configure a multi-axis synchronous control system even for unwinders & rewinders with multiple axes. For machines with a machining axis, further high-level synchronous control system is possible by using cam control and advanced synchronous control. Because the current position is controlled during the speed or torque control, positioning based on the absolute position coordinate is possible when the control mode is switched to the position control.

Machine resonance suppression filter, advanced vibration suppression control II,
and high-resolution encoder
Testing System
High gain control of servo is available by applying machine resonance suppression filters, enabling high-speed operation patterns.
In addition, advanced vibration suppression control II suppresses vibrations of a hand and an inspection camera, reducing tact time and enabling high quality inspection.