-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Rotary Servo Motor
MELSERVO-JE Motor Combinations
- Feature
- Specification
- Standards
- Discontinued
Combinations of Servo Motor and Servo Amplifier
| Servo motor | Servo amplifier | HG-KN series | HG-KN13(B)J | MR-JE-10B, MR-JE-10A, MR-JE10C |
|---|---|---|
| HG-KN23(B)J | MR-JE-20B, MR-JE-20A, MR-JE-20C | |
| HG-KN43(B)J | MR-JE-40B, MR-JE-40A, MR-JE-40C | |
| HG-KN73(B)J | MR-JE-70B, MR-JE-70A, MR-JE-70C | |
| HG-SN series | HG-SN52(B)J | MR-JE-70B, MR-JE-70A, MR-JE-70C |
| HG-SN102(B)J | MR-JE-100B, MR-JE-100A, MR-JE-100C | |
| HG-SN152(B)J | MR-JE-200B, MR-JE-200A, MR-JE-200C | |
| HG-SN202(B)J | MR-JE-200B, MR-JE-200A, MR-JE-200C | |
| HG-SN302(B)J | MR-JE-300B, MR-JE-300A, MR-JE-300C | |