fa_logo

Human-Machine Interfaces (HMIs)-GOT

GOT2000 Series

img-mv-1-sm
  • Feature
  • Specification
  • Standards
  • Discontinued

GT25 Handy GOT usage

As the operation terminal dedicated to the device

  • The operation screen can be designed as you like using HMI/GOT Screen Design Software GT Works3. Various sample screens are available and can be customized.
  • The operation switch name can be freely changed. The switches quickly become the special ones for your device.GT2506HS
As the operation terminal dedicated to

For the area with no space to install the operation panel

  • Since the GT25 Handy GOT is removable, you can connect it only when needed.
  • The installation space for the control panel and operation panel can be saved.
  • The installation space can be minimized.
For the area with no space to install the operation panel

Suitable for the setup, adjustment, and changeover of the device

  • You can operate the GT25 Handy GOT standing near the device.
  • With the connector conversion box (option), you can set the device while checking it from several directions by connecting/disconnecting the cable.
Suitable for the setup, adjustment, and changeover of the device

As the operation terminal for various industrial devices

  • The GT25 Handy GOT can be connected to various industrial devices that you want to monitor.
  • With the connector conversion box (option), you can operate multiple devices with the GT25 Handy GOT only by connecting/disconnecting the cable.
As the operation terminal for various industrial devices

Related Links

banner_selection_tool_en