-
Inquiries
-
Build YourQuote
-
Share
-
Partners
GOT3000 Series
GT37 Model Features
- Feature
- Specification
- Standards
- Discontinued
Features
Smooth monitoring of various devices
Various Interfaces

NEW①USB Type-C (Device/Host)
A computer or USB devices can be connected.
Project data can be transmitted without opening the control panel.

Computer

Keyboard

Computer mouse

USB memory stick
Fast project data transfer
Transfer time comparison (via USB Type-C)*
- *Results from our company's test environment.
NEW②Contactless Tag
Just tap the compatible mobile device to read the pre-set information.

Tag
reader

When connected remotely
You can obtain access information (designated URL) and remotely monitor the GOT.
When trouble occurs
You can quickly address troubles by “making a call,” “sending an email,” or “displaying text.”
GOT3000 vs GOT2000 Project Data Transfer

③SD Memory Card Interface
Data area can be expanded with an SD memory card.

SD memory card
④Extension Interface
Communication and option units can be attached.*
- *An additional extension interface conversion unit (GT37-IF2000) is required.
⑤USB Type-A (Host)
USB-compatible devices can be connected.

Keyboard

Computer mouse

Barcode reader

Web camera

Speaker

USB memory stick
NEW⑥Digital Video Output
Output the GOT screen by connecting it to an external monitor with an HDMI cable.

Large monitor
NEW⑦Ethernet(1000BASE-T)
Two ports come as standard. CC-Link IE TSN (Class A) is supported for Port 1 only.
FA Devices

Mitsubishi programmable controllers

Non-Mitsubishi programmable controllers

Inverter

Servo
Ethernet Connectable Devices

Computer

Computer/
Server

Network camera
⑧Serial (RS-232/422/485)

FA Devices

Mitsubishi programmable controllers

Non-Mitsubishi programmable controllers

Inverter

Servo

Temperature controller

Barcode reader

RFID
High performance monitoring
Performance for monitoring multiple devices has improved, enabling stress-free monitoring.
Monitor performance comparison (when multiple devices are connected via Ethernet)*2
- *2Results from our company's test environment.
GOT3000 vs GOT2000 Monitor Performance
The clear and beautiful display offers smooth operability
Faster startup and improved monitor (communication and drawing) performance
Parallel processing by the built-in multi-core CPU shortens startup time and ensures smooth screen operation, even during high-load processes such as logging, scripting, and alarm management.
Startup time comparison*1
Monitor performance comparison*2
- *1Results from our company's test environment.
- *2Results from our company's test environment (during high-load processing).
GOT3000 vs GOT2000 Startup Time
Expanded user memory capacity
Reliable memory capacity allows project data to be saved without worrying about storage limitations.
User memory capacity comparison