-
Inquiries
-
Build YourQuote
-
Share
-
Partners
GOT3000 Series
GT37 Model Functions
- Feature
- Specification
- Standards
- Discontinued
Contents
Functions List
Remote Solutions
- GOT Mobile
- You can monitor a controller through the GOT from an information device, such as a tablet.
- VNC Server
- The GOT can be remotely operated from a computer at a distant location via Ethernet.
- Web Browser
- A web browser can be launched on the GOT.
- HMI Software GT SoftGOT3000
- Production line monitoring with a screen equivalent to GOT is possible.
Maintenance Solutions
- Offline Monitor (Utilization of System Recorder Data)
- Trouble situations at the site can be reproduced using system recorder data.
- Operation Log
- The history of operations performed by users on the GOT is saved to data storage.
- FA Transparent
- Data can be transferred between a computer and controllers through the GOT.
- Equipped with Non-Volatile RAM
- Important information can be retained even without a battery.
- Document Display
- Various documents, such as manuals, can be displayed.
- Logging & Graph/List
- Device values in a controller can be collected and saved in the buffering area or the data storage at any time or interval.
Interactive Solutions with Other Industrial Devices
- MELSEC Interactive Solutions
- You can check the status of the programmable controller without a computer and optimize maintenance work efficiency.
- GOT Drive Control Interactive Solution (Servo)
- Boost work efficiency from startup to maintenance by checking the status of the servo system without a computer.
- GOT Drive Control Interactive Solution (Inverter)
- Boost work efficiency from startup to maintenance by checking the status of the inverter without a computer.
Video Interactive
- Digital Image Recording and Playback (File Playback)
- Camera footage can be displayed, recorded, and played back.
- Built-In Digital Video Output Interface
- The GOT screen can be output to a generally available display.
- Digital Image Input/Recording and Playback
- Images taken by a web camera are displayed in the video window.
Operation and Data Handling
- OPC UA Server/Client
- Secure communication between IT and OT systems can be achieved.
- Device data transfer function
- Values can be read from specified devices and written into other devices based on any trigger or interval.
- Recipe function
- Collective writing and reading of values for configured devices can be performed.
- Historical data list
- The device data collected through logging can be displayed chronologically in a list.
- Alarm display
- The system can be monitored and alarms can be collected.
- Alarm function
- The collected user or system alarm events can be displayed in a list.
- Recipe display (record list)
- The records of a recipe can be displayed in a list on the GOT.
- Historical trend graph
- The device data collected through logging can be displayed chronologically in a trend graph.
- Sound Output
- Sounds can be output through the audio equipment (including loudspeakers) connected to the GOT.
Secure Security
- VPN Connection
- The software VPN embedded in the GOT establishes VPN connections without using a VPN router.
- Operator Authentication
- By registering operators to the GOT, you can restrict GOT screen operations and access from external devices.
- Information Protection Function
- This function protects the files in the GOT.
- Encrypted Communication
- When the GOT communicates with an external device, the communication data is encrypted.
- Enhancing Remote Connection Security
- GOT Mobile function and VNC server function now support encrypted communication.
- IP Filter
- The IP filter allows or blocks access via Ethernet from IP addresses in the filtering list.
GOT Standard Function
- Parts Library
- Easily creating beautiful screens.
- Frame Animation
- Convey status clearly through animation.
- Universal Design Fonts
- Easily recognizable fonts are supported.
- Trigger action
- When the set conditions are satisfied, various operations can be performed: turning bit devices on/off, writing values into word devices, switching screens, and outputting sounds.
- Time action
- At the specified days of the week and times, operations such as turning devices on/off and writing values are performed.
- Hard copy
- The screen displayed on the GOT can be captured and saved to the data storage as an image file.
- Barcode function
- Data can be read from a barcode by using a barcode reader.
- RFID function
- By connecting the RFID controller to the GOT, you can send and receive data, and read the received data using reader/writer.
- Contactless tag function
- When using GOT Mobile function, just tap the mobile device to read the necessary information for connection and start monitoring.
- USB mouse, USB keyboard function
- You can use a USB keyboard or a USB mouse by connecting it to the USB interface (host) of the GOT.
- Screen gesture function
- Zoom and scroll the screen while the user-created screen is displayed on the GOT.
- Object gesture function
- Gestures such as flicking enable scrolling, zooming in, and zooming out of the displayed object.
- Vertical display
- GOT supports vertical installation and display.