-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human Machine Interfaces MELHMI-GOT
GT SoftGOT
- Feature
- Specification
- Standards
- Discontinued
Contents
Specifications
The following shows the operating specifications of GT SoftGOT3000.
| Item | Specifications |
|---|---|
| Resolution (dots) | ・VGA: 640×480 ・SVGA: 800×600 ・XGA: 1024×768 ・HD: 1280×720 ・WXGA: 1280×800 ・FWXGA: 1366×768 ・Full HD: 1920×1080 ・WUXGA: 1920×1200 ・Custom (to be specified): X×Y *1 |
| Display color | Full Color (24 bits) or higher |
| User memory capacity | ・Storage memory (ROM): 256MB ・Operating memory (RAM): 768MB |
- *1The following shows the setting ranges.
・X: [640] dots to [1920] dots
・Y: [480] dots to [1920] dots
When creating a project in GT Designer3 with a custom screen size, set the values within the above ranges.
Also, if one side length is set to [1920] dots, set the other side length to within [1200] dots.
For details, refer to the following.