How Can We Help You?
Automation
Contact Sales
Shop Now
Join Us
Contact Support
Product Resources - (Sign in required for expanded results)
Brochures
Manuals
Quick Start Guides
Certifications
Selection Guide
All Content
Training
Stay Informed
FacebookNew44 LinkedInNew44 X244x44 YouTubeNew44 InstagramNew44 Blogicon2

GT21 Wide Series Overview

View Product Details Find a Local Distributor

Compact Low-Cost HMI - GT2107 Wide Series

The GT2107 Wide series is a compact and cost-effective 7" wide-screen graphical operator terminal with WVGA resolution, and is available with either a black or silver bezel. The GT2107 Wide models include many great interactive features and are a perfect fit for mid-size to small applications where there is a requirement for high resolution graphics.

Request a Quote Contact Sales



Key Benefits
GT21 Wide Series HMI
  • Improved Visibility – The wide-screen elegant body style presents a large amount of information with a high picture quality.
  • Remote Connectivity – VNC Server enables remote access on GT2107 Wide allowing users to view data in real time or operate system using tablets or personal computer.
  • 2 USB Ports (Device and Host) – Convenient to transfer projects, access data logging, and connect mouse or keyboard (host compatible devices).
  • Interactive Display – Seamless integration with Mitsubishi Electric devices, such as inverters, servos, and robots, for monitoring and parameter adjustments. The terminal can also be connected to various industrial devices and offers many connection types.
  • Maintenance Platform – On-demand portal for accessing system information such as device monitoring, program backup and restore function, and servo maintenance.
  • Smart Analysis – Collect data from PLC controllers and other devices and display it in graph or list configuration for further system performance analysis.

Cardboard boxes on conveyor belts

WIDE DISPLAY

Incorporate more information on the screen, such as graph analysis over time, additional alarm information which is more descriptive, and extend your display using the advanced menu option. The main goal is to create stunning operator screens with as much information as possible to improve system operation, troubleshooting, and maintenance.

GT21Wide2

ENHANCED GRAPHICS

The antialiasing hardware feature enhances graphics on GT2107 Wide. It allows displaying text clearly and overall improves visibility of displayed HMI screens.

GT2107W

VNC SERVER (REMOTE DESKTOP)

Remote operation functionality is useful for production monitoring and operation, but also serves as a powerful maintenance function. VNC enables you to remotely access and securely control the GOT from your office or production floor using tablet devices or a personal computer. VNC also provides access to the utility menu on the GOT.

GT21Wide1
GOT DRIVE

GT2107 Wide includes advanced drive control connectivity functions for MR-J4 and MR-JE Series servo systems. The goal is to minimize startup time, adjustment, and maintenance work of servo amplifiers by eliminating the need for a personal computer.

G21 DRIVE

View Product Details Find a Local Distributor