-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Expands possibilities of GT21 models
Compact body with basic functions and high resolution LCD.
The GOT wide model satisfies your needs in various applications.
Feature
The highest resolution screen in the GT21 models, with various built-in interfaces
The GOT2000 wide models are available in a choice of silver and black. In addition to the high resolution display, 65536 colors of LCD improves quality of screen display.
The first GT21 model with the USB host enables you to connect a USB mouse and keyboard, or transfer data using a USB memory.In addition, Ethernet printers can be used.
High resolution WVGA:
800 × 480 dots
Ethernet, USB host (USB-A)
equipped as standard
Support VNC server function
Support outline font and
antialiasing
| Item | Specifications |
|---|---|
| GT2107-WTBD GT2107-WTSD |
|
| Display | 7" widescreen, TFT color LCD, 65536 colors |
| Resolution | WVGA 800 × 480 dots |
| Backlight | White LED |
| User memory | Memory for storage (ROM): 15 MB |
| Standard interface | Ethernet, RS-232, RS-422/485 USB host (USB-A): 1 channel (USB 1.1 (Full-Speed 12 Mbps)) USB device (USB Mini-B): 1 channel (USB 1.1 (Full-Speed 12 Mbps)) SD memory card interface |
GT21 wide model external appearance [front face/rear face]
| ①USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data. |
|---|---|
| ②USB interface: host (USB-A) | Transfer project data or read the data (logging data, etc.) to or from the GOT using the USB memory. A USB mouse, keyboard, barcode reader*, or RFID reader* can also be connected. *USB keyboard (HID) compatible model only |
| ③Ethernet interface | Use Ethernet to simultaneously connect up to two types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ④RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ⑤RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ⑥SD memory card interface | Save large volumes of data, including alarms and logging data. |
Widescreen displays large amounts of information
High resolution WVGA screen has sufficient display area for long alarm messages.
For the details, please see here.
Connect one GOT to various industrial devices*
Ethernet (1 port) and various interfaces are equipped as standard. The first GT21 model with the USB host enables you to connect a USB mouse and keyboard, or transfer data using a USB memory.
For the details, please see here.
*GT2107-W only among GT21 models.
Remote monitoring provides wide access to application*
Remote monitoring with the VNC server function is available. By remotely connecting to GOT from personal computer or tablet, you can operate, monitor production equipment and connect to system devices.
*GT2107-W only among GT21 models.
Enhanced graphics*
Outline fonts can now be used on GT21 model.
Antialiasing smoothes out jagged text edges and displays clear characters, offering improved visibility of screen display.
*GT2107-W only among GT21 models.