-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
GOT2000 widescreen expands your view
Various interfaces are equipped in a compact body.
The GOT wide model embodies the ideal features of HMI.
Feature
Various interfaces are equipped in a compact body
The stylish design realized with a narrow bezel. The GOT2000 wide models are available in a choice of silver and black.
Two Ethernet ports and the built-in sound output interface* equipped as standard add value to your system.
*A speaker with built-in amplifier is required separately.
Ultra high resolution WXGA:
1280×800dots
*12.1 inch model, 10.1 inch model
Two Ethernet ports are equipped as standard
Built-in sound output interface
Support wireless LAN communication unit
| Item | Specifications | ||
|---|---|---|---|
| GT2512-WXTBD GT2512-WXTSD |
GT2510-WXTBD GT2510-WXTSD |
GT2507-WTBD GT2507-WTSD |
|
| Display | 12.1" widescreen, TFT color LCD, 65536 colors |
10.1" widescreen, TFT color LCD, 65536 colors |
7" widescreen, TFT color LCD, 65536 colors |
| Resolution | WXGA 1280 × 800 dots |
WVGA 800 × 480 dots |
|
| Backlight | White LED | ||
| User memory | Memory for storage (ROM): 32 MB Memory for operation (RAM): 128 MB |
||
| Standard interface | Ethernet (2 ports), RS-232, RS-422/485 USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps)) USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps)) Sound output interface (φ3.5 minijack) SD memory card interface |
||
| Extension interface | - | ||
| Wireless LAN communication unit interface | For installing a wireless LAN communication unit | ||
GT25 wide model external appearance [front face/rear face]
*The example picture shows the 10.1 inch model.
| ➀USB interface: device (USB Mini-B) | Connect to a personal computer and transfer data. |
|---|---|
| ➁USB interface: host (USB-A) | Transfer project data or read the data (logging data,
etc.) to or from the GOT using the USB memory. A USB
mouse, keyboard, barcode reader*, or RFID reader* can also be connected. *USB keyboard (HID) compatible model only |
| ➂Ethernet interface (2 ports) | Use Ethernet to simultaneously connect up to four types of industrial devices from different manufacturers. CC-Link IE Field Network Basic compatible devices can also be connected. |
| ➃RS-422/485 interface | Connect to various industrial devices and barcode readers. |
| ➄RS-232 interface | Connect to various industrial devices, barcode readers and serial printers. |
| ➅Sound output interface (Φ3.5 minijack) |
Output sound by connecting Φ3.5 stereo mini-plug (3-prong). |
| ➆SD memory card interface | Save large volumes of data, including alarms and logging data. |
| ➇Wireless LAN communication unit interface | Install a wireless LAN communication unit. |
Ultra high resolution display
improves expressiveness
Ultra high resolution WXGA screen* displays necessary and sufficient information on one screen. Small characters can be displayed clearly.
*WXGA display on the 10.1 inch and 12.1 inch models.
WVGA display on the 7 inch model.
For the details, please see here.
*The example image shows the 10.1 inch model.
Enable separation of information
and control system networks
Two Ethernet ports physically separate the information system network in the office from the control system network at the shop floor. The network architecture becomes safer and more secure by setting different IP addresses for each network.
Add value to your system with sound notification
The built-in sound output interface makes it easy to implement the sound notification system. Not only by displaying the contents of events on the screen but also by notifying with sound, you can convey the necessary information to the operators.
For the details, please see here. For the details of sound output function, please see here.
Wireless network makes remote maintenance easy
Installing the wireless LAN communication unit on GOT enables wireless LAN connection between a personal computer and the GOT*. In addition to transferring project data, you can use the FA transparent function, the GOT Mobile function, and others.
*A separate access point can also be used.