Inverters
E500 Series
E500 Series Legacy Information
Background: First released in 1997, the E500 was the successor to the FR-A024/044 and FR-U100, representing the 4th generation digital micro drive. It was the 1st micro inverter to embed the popular “M” dial and offer auto torque boost. This micro drive workhorse satisfied a wide range of voltages (100, 200, 400 and 600 voltage classes) and capacities (1 - 10HP). The 575V version, the E560, is still readily available until a successor is named and released.
Lifecycle: Introduced (April 1997) - Discontinued (May 2011)
Service Life: Repair service is not available.
Migration Info
The E800 Series is the most suitable replacement. We encourage customers to contact your local Mitsubishi office or sales outlet to discuss options that are available.
-
Inquiries
-
Build YourQuote
-
Share
-
Partners