Inverters/Variable Frequency Drives (VFD)
F700 Series
F700 Series Legacy Information
Background:The FR-F700 Series was launched in 2004 as the successor to the FR-F500 Series VFD. With growing market demands for energy saving inverters in building automation, water processing and HVAC industries, the FR-F700 was able to exceed power-saving expectations in fan and pump applications by incorporating “OEC” (optimum excitation control) which combined maximum drive utilization with minimal power consumption.
Lifecycle:Discontinued (2017)
Service Life: Repair service is not available.
Migration Info
Before migrating to the FR-F800 series, we encourage our customers to review the factory VFD transition guide to confirm dimensions, options and specifications prior to upgrading inverters.
Suggested Replacements: The tables below list affected FR-F700 products and suggested replacements. Please confirm all specifications with the applicable manuals.
| FR-F700 -240V | FR-F800-240V |
|---|---|
| FR-F720-00046-NA | FR-F820-00046-3-N6 |
| FR-F720-00077-NA | FR-F820-00077-3-N6 |
| FR-F720-00105-NA | FR-F820-00105-3-N6 |
| FR-F720-00167-NA | FR-F820-00167-3-N6 |
| FR-F720-00250-NA | FR-F820-00250-3-N6 |
| FR-F720-00340-NA | FR-F820-00340-3-N6 |
| FR-F720-00490-NA | FR-F820-00490-3-N6 |
| FR-F720-00630-NA | FR-F820-00630-3-N6 |
| FR-F720-00770-NA | FR-F820-00770-3-N6 |
| FR-F720-00930-NA | FR-F820-00930-3-N6 |
| FR-F720-01250-NA | FR-F820-01250-3-N6 |
| FR-F720-01540-NA | FR-F820-01540-3-60 |
| FR-F720-01870-NA | FR-F820-01870-3-60 |
| FR-F720-02330-NA | FR-F820-02330-3-60 |
| FR-F720-03160-NA | FR-F820-03160-3-60 |
| FR-F720-03800-NA | FR-F820-03800-3-60 |
| FR-F720-04750-NA | FR-F820-04750-3-60 |
| FR-F700 -480V | FR-F800-480V |
|---|---|
| FR-F740-00023-NA | FR-F840-00023-3-N6 |
| FR-F740-00038-NA | FR-F840-00038-3-N6 |
| FR-F740-00052-NA | FR-F840-00052-3-N6 |
| FR-F740-00083-NA | FR-F840-00083-3-N6 |
| FR-F740-00126-NA | FR-F840-00126-3-N6 |
| FR-F740-00170-NA | FR-F840-00170-3-N6 |
| FR-F740-00250-NA | FR-F840-00250-3-N6 |
| FR-F740-00310-NA | FR-F840-00310-3-N6 |
| FR-F740-00380-NA | FR-F840-00380-3-N6 |
| FR-F740-00470-NA | FR-F840-00470-3-N6 |
| FR-F740-00620-NA | FR-F840-00620-3-N6 |
| FR-F740-00770-NA | FR-F840-00770-3-60 |
-
Inquiries
-
Build YourQuote
-
Share
-
Partners