-
Inquiries
-
Select
& Quote -
Share
-
Partners
Human-Machine Interfaces(HMIs)-GOT
GOT2000 Series
- Feature
- Specification
- Standards
- Discontinued
Wide model
*Note that GT2107 and GT2507 have the same external dimensions; however, GT2107 has no POWER LED on the front face.
GT25 WideGOT2000 widescreen expands your view
- Ethernet (2 ports)
- RS-232
- RS-422/485
- CC-Link IE Field Basic
- Sound output (built-in)
12.1 inch
GT2512-WXTBD
- WXGA
1280×800 - TFT
65536
colors - DC
GT2512-WXTSD
- WXGA
1280×800 - TFT
65536
colors - DC
10.1 inch
GT2510-WXTBD
- WXGA
1280×800 - TFT
65536
colors - DC
GT2510-WXTSD
- WXGA
1280×800 - TFT
65536
colors - DC
7 inch
GT2507-WTBD
- WVGA
800×480 - TFT
65536
colors - DC
GT2507-WTSD
- WVGA
800×480 - TFT
65536
colors - DC
GT21 WideExpands possibilities of GT21 models
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
7 inch
GT2107-WTBD
- WVGA
800×480 - TFT
65536
colors - DC
GT2107-WTSD
- WVGA
800×480 - TFT
65536
colors - DC
Professional designs in just a few clicks
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.
- *Use GT Works3 Version 1.250L or later to design screens of GT2512 wide model.
- *Use GT Works3 Version 1.175H or later to design screens of GT2510 and GT2507 wide models.
- *Use GT Works3 Version 1.170C or later to design screens of GT2107 wide model.
- *For the details of GT Works3 functions, please refer to "GT Works3".
| Related materials | |||
|---|---|---|---|
|
Touch a wide range of possibilities The wide body suitable to display large amounts of information makes the panel stylish and elegant < Contents > Large amounts of information in the wide display area Stylish and compact model with narrow bezel Smart silver, cool black |
Created :
2021-03Size :
13.8MB(PDF)
|
||