-
Inquiries
-
Build YourQuote
-
Share
-
Partners
GOT3000 Series
GT37 Model Operation and Data Handling Functions
- Feature
- Specification
- Standards
- Discontinued
Contents
Functions (Operation and Data Handling)
Enabling IoT for equipment using GOT as a gateway to IT systems
NEWOPC UA Server
NEWOPC UA Client
- With high security, data can be safely integrated between the upper-level system and the manufacturing line via GOT3000.
- With high connectivity, various devices can be connected using a single protocol, enhancing the flexibility of system design and achieving system integration.

- *Only one OPC UA server can be connected to a single GOT. Multi-device connections are planned for future support.
Detailed information can be displayed when an alarm occurs
UpgradedAlarm Display
- User-defined alarms (user alarms) can be displayed and checked on GOT.
- NEWProcess information, including device values at the time of alarm occurrence, can be collected and displayed.