-
Inquiries
-
Build YourQuote
-
Share
-
Partners
GOT3000 Series
GT37 Model Security Functions
- Feature
- Specification
- Standards
- Discontinued
Functions (Secure Security)
Build a secure network environment at a low cost
NEWVPN Connection License required
- Highly secure communication is achieved with VPN connection when monitoring or maintaining equipment remotely through the Internet.
- The built-in VPN functionality in GOT3000 eliminates the need for a dedicated VPN device, enabling cost-effective, secure remote monitoring.

- *Based on a Secomea A/S remote access solution and requires a separate contract with Secomea A/S.
Easily Conduct Remote Monitoring

Securely Update Project Data

Safely Read/Write Resource Data

Seamlessly Remote-Monitor Mitsubishi FA Devices

Enhance equipment security
Protect equipment by using GOT3000's various security features.
NEWInformation Protection Function
Protect confidentiality by setting passwords for files that are information assets, such as logging data and operation log data. This restricts unauthorized third parties from accessing or modifying files.
NEWEnhancing Remote Connection Security
GOT Mobile and VNC server now support encrypted communication. Secure remote access is possible through an encrypted communication path.

NEWEncrypted Communication
Encrypted communication between the computer (GT Works3) and GOT prevents the leakage of assets such as project data.

IP Filter
Access from specified IP addresses can be allowed or blocked.

UpgradedOperator Authentication
- The screens and functions available for operation and display can be restricted for each operator.
- NEWDetailed configuration for operational authority, including access to the GOT from external devices such as computers and settings changes via utilities, can be set.