-
Inquiries
-
Build YourQuote
-
Share
-
Partners
GOT3000 Series
GT37 Model Maintenance Solutions
- Feature
- Specification
- Standards
- Discontinued
Contents
- The alarm situation can be reproduced at the desk
- Enhanced traceability enables quick troubleshooting
- Information is conveyed more effectively through audio
- Convenient access for machine maintenance
- Retain important information even without a battery
- Quick recovery with on-site GOT, no computer needed
- Recovery manuals can be displayed on GOT
- Related Links
Maintenance Solutions
Reduce man-hours with the various functions that support maintenance work.
The alarm situation can be reproduced at the desk
Offline Monitor (Utilization of System Recorder Data)
- The device values recorded by the system recorder (recording files) before and after a trouble occurrence can be displayed and checked graphically on a PC monitor.
- By reproducing the operation screen and program status at the specified time according to the seek bar in GX Works3, you can synchronize the operation with the equipment status, allowing for quick identification of the cause of the trouble.
Enhanced traceability enables quick troubleshooting
Operation Log
Check details of what, when, and how operations were performed on GOT.
Operation Log List
More details
Detailed Information
Information is conveyed more effectively through audio
Sound Output
Speech Synthesis (GT Designer3)License required
- Operators can be notified with a voice alert when an event occurs in the equipment. In addition to visual notifications, voice alerts help deliver instructions to operators when action is required.
- Melodies or custom messages will be played depending on the situation.
Convenient access for machine maintenance
FA Transparent
- Use GOT as a pass-through connection to access controllers inside the control panel.
- There is no need to open the control panel to connect the computer to the controllers.
Access, start, and adjust each FA device from GOT
Retain important information even without a battery
NEWEquipped with Non-Volatile RAM
No battery is required to retain data such as logging data and alarm data.*
- *A battery GT11-50BAT (sold separately) is required for backing up clock data.
Important data is retained
Quick recovery with on-site GOT, no computer needed
Backup/Restore
- GOT can backup/restore program and parameters of connected controllers.
- When replacing equipment due to failure, restore the backed-up data using GOT to quickly return the machine to operating condition.
Recovery manuals can be displayed on GOT
Document Display
- Documents (PDF/Document Converter output file) such as manuals can be displayed on GOT.
- You can display specifications or manuals as documents to assist with troubleshooting or to check operation procedures while monitoring.