Portable, Handheld GT25 Handy Series
The GT25 Handy Series is a portable handheld graphical operator terminal available in lightweight and compact 5.7" screen and 6.5" screen models, sporting a crisp VGA resolution display. It is perfect for applications that require an operator to provide inputs or check status at multiple points around a machine or robot.
EMERGENCY STOP SWITCH
Quickly and safely stop machine operation in case of emergency.
ENABLE SWITCH
A three‐position grip switch prevents mistakes and acts as a fail-safe in the event the operator becomes unable to perform normal operation.
KEYLOCK SWITCH
Prevent operation without a key or switch between manual and automatic mode operation.
QUICK RELEASE
Immediately ready for use with easy, fault-free connect and disconnect between connection points or between machines to set up, adjust, or check operation.
MULTI-PURPOSE
Connect to various connection points to perform process-specific control in a large system.
View Product Details Find a Local Distributor