-
Inquiries
-
Build YourQuote
-
Share
-
Partners
Servo Amplifier
MELSERVO-JE-C Combinations
- Feature
- Specification
- Standards
- Discontinued
Combinations of Servo Amplifier and Servo Motor

| Servo amplifier | Servo motor | |
|---|---|---|
| HG-KN series | HG-SN series | |
| MR-JE-10C | HG-KN13(B)J | - |
| MR-JE-20C | HG-KN23(B)J | - |
| MR-JE-40C | HG-KN43(B)J | - |
| MR-JE-70C | HG-KN73(B)J | HG-SN52(B)J |
| MR-JE-100C | - | HG-SN102(B)J |
| MR-JE-200C | - | HG-SN152(B)J, HG-SN202(B)J |
| MR-JE-300C | - | HG-SN302(B)J |